概要
サンプル & 購入
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase
  • ST23L160 devices are serial access microcontrollers custom-designed for secure smartcard applications.

    They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes linear addressing space. They are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
    Moreover, an ISO/IEC 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available.

    主な特徴

    • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes linear addressable memory
    • 390 Kbytes of User ROM
    • 6 Kbytes of User RAM
    • 2 Kbytes of NESCRYPT RAM
    • 160 Kbytes of User EEPROM including 128 bytes of User OTP area:
      • 30-year data retention at 25° C
      • 500,000 erase/write cycles at 25° C
      • 1 to 64 bytes Erase or Program in 1.5 ms
    • Operating temperature: -25° to +85° C
    • Enhanced NESCRYPT crypto-processor for public key cryptography
    • FIPS PUB 197 -compliant AES accelerator
    • Three 8-bit timers with watchdog and interrupt capability
    • 3 V and 5 V supply voltage ranges
    • External clock frequency up to 10 MHz
    • High performance provided by:
      • CPU clock frequency up to 29 MHz
    • Power-saving Standby state
    • Contact assignment compatible with ISO/IEC 7816-3 standards
    • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV™ compliant)
    • ESD protection greater than 6 kV (HBM) for contact pads and 4 kV for contactless pads
    • Security features
      • Active shield
      • Hardware security enhanced DES accelerator
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • EAL6+ security certification according to Common Criteria 3.1 methodology
      • DPA, SPA and DFA resistant
      • AIS-31 class P2 compliant true random number generator (TRNG)
      • ISO 3309 CRC calculation block
      • Memory protection unit (MPU)
      • Unique serial number on each die

推奨コンテンツ

CAD/EDA Symbols, Footprints and Models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
ST23L160A
量産中
DICE インダストリアル N/A

ST23L160A

Package:

DICE

Material Declaration**:

Marketing Status

量産中

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店からオーダー
STからオーダー
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
ST23L160A

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

量産中
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST23L160A

製品ステータス

量産中

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

梱包タイプ

Not Applicable

パッケージ

DICE

Operating Temperature (°C)

(最小)

-

(最大)

-

Country of Origin

FRANCE

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。