概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The ST33GxxxSM is a serial access microcontroller designed for secure mobile applications that incorporates the most recent generation of ARM® processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex® M3 core with additional security features to help to protect against advanced forms of attacks.

    The SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
    The high-speed embedded Flash memory introduces more flexibility to the system.
    The ST33GxxxSM also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1) and a single-wire protocol (SWP) interface for communication with a near field communication (NFC) router in SIM/NFC applications.
    The ST33GxxxSM embeds a MIFARE® Library fully compatible with the widely deployed MIFARE® Classic and MIFARE DESFire® EV1 contactless scheme. Both MIFARE® Classic and MIFARE DESFire® EV1 can be used in mobile contactless applications such as Transport & Event ticketing, Access Control, Loyalty programs.
    An SPI Master/Slave interface is also available for communication in non-SIM applications.
    The ST33GxxxSM features hardware accelerators for advanced cryptographic functions. The EDES peripheral provides a secure DES (Data Encryption Standard) algorithm implementation, while the NESCRYPT crypto-processor efficiently supports the public key algorithm. The AES peripheral ensures secure and fast AES algorithm implementation.
    The ST33GxxxSM operates in the –25 to +85 °C temperature range and 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.
    In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK®packages, depending on their level of environmental compliance. ECOPACK®specifications, grade definitions and product status are available at: www.st.com. ECOPACK®is an ST trademark.

    主な特徴

    • Hardware features
      • ARM® SecurCore® SC300™ 32-bit RISC core cadenced at 25 MHz
      • 30 Kbytes of user RAM
      • Up to 1280 Kbytes of user Flash memory with OTP area
      • Asynchronous receiver transmitter supporting ISO/IEC 7816-3 T=0 and T=1 protocols (Slave mode supported)
      • Single wire protocol (SWP) interface for communications with NFC router (ETSI 102-613 compliant)
      • Serial peripheral interface (SPI) master/slave interface
      • Three 16-bit timers with interrupt capability
      • Seven general-purpose I/Os enabling proprietary protocol implementation
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 10 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby state
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM)
      • Delivery forms:
        • D18 micromodules
        • sawn 12” wafers
        • ECOPACK®-compliant WLCSP8, DFN8 5 × 6 mm and UFDFN8 4.2 × 4 mm packages
    • Software features
      • Secure Flash memory loader
      • Flash memory drivers
      • MIFARE® libraries1: MIFARE® Classic, MIFARE DESFire® EV1
    • Security features
      • MIFARE® Classic cryptography hardware accelerator
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection against faults
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • True random number generator
      • Unique serial number on each die
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm

サンプル & 購入

製品型番
Marketing Status
Budgetary Price (US$)*
数量
パッケージ
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
ST33G512SM
Active
- - DICE 5A002A1 - No availability of distributors reported, please contact our sales office

ST33G512SM

Marketing Status

アクティブ

Unit Price (US$)

-

Unit Price (US$)

*

数量

-

パッケージ

DICE

ECCN (US)

5A002A1

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DB2372
      Secure MCU with 32-bit ARM® SecurCore® SC300™ CPU, MIFARE®, SWP, ISO, SPI, GPIO interface and high-density Flash memory
      2.0
      199.4 KB
      PDF
      DB2372

      Secure MCU with 32-bit ARM® SecurCore® SC300™ CPU, MIFARE®, SWP, ISO, SPI, GPIO interface and high-density Flash memory

Publications and Collaterals

    • Description バージョン サイズ アクション
      Brochure Secure MCUs - Secure Solutions 1.0
      1.1 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
ST33G512SM
Active
DICE インダストリアル N/A

ST33G512SM

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.