製品概要
概要
The STPay-BlueAmb-22 is a GlobalPlatform® 2.2.1 Java Card™ platform for payment applications. With up to 55 Kbytes of user nonvolatile memory, the STPay-BlueAmb-22 can be configured to support MasterCard® M/Chip® Advance and JCB® payment applications. It integrates a secure microcontroller that is based on an Arm® SecurCore® RISC core.The STPay System-on-Chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide.
-
特徴
-
- Java Card™ platform
- Up to 55 Kbytes of user nonvolatile memory
- Certified payment applications: MasterCard® and JCB®
- Common Personalization Specification (CPS) personalization
- Platform
- Java Card™ 3.0.4 classic operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T = 0 or T = 1 contact interface
- Hardware
- 32-bit Arm® SecurCore® SC000™ ST31 secure microcontroller
- Up to 55 Kbytes of user NVM
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- Enhanced personalization performance for very fast personalization
- EMV® CPS v1.1 compliant
- M/Chip® Advance v1.2.2 Common Personalization Specification
-
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Feb 2019 | 21 Feb 2019 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Aug 2020 | 14 Aug 2020 | |||
14 Apr 2021 | 14 Apr 2021 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
26 Nov 2020 | 26 Nov 2020 | |||
23 Nov 2020 | 23 Nov 2020 | |||
23 Nov 2020 | 23 Nov 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STPAY-BLUEAMB-22 | 量産中 | DICE | インダストリアル | N/A | |
STPAY-BLUEAMB-22
Package:
DICEMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STPAY-BLUEAMB-22 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Not Applicable | DICE | - | - | FRANCE |
製品ステータス
量産中ECCN (US)
3A991A2(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。