CATEGORIES

SiCダイオード

STのSiC(シリコン・カーバイド)ダイオードは、1素子入りおよび2素子入りの構成、600 ~ 1200Vの逆電圧定格、抜群の逆回復特性と改善されたVFを特徴としています。D²PAK、TO-247、絶縁型TO-220AB/ACを含む豊富なパッケージ・ラインアップが用意されており、高効率、高堅牢性、および開発期間の短縮を追及する設計者に高い柔軟性を提供します。

STのSiCショットキー・ダイオードは電力損失を大幅に低減し、ハイエンドのサーバや通信機器の電源などのハード・スイッチングのアプリケーションに広く使われていますが、その他の太陽光発電用インバータ、モータ駆動機器、無停電電源(UPS)などのアプリケーションでの使用も可能な製品群です。
AEC-Q101認定取得済みでPPAP対応が可能なSTの650Vおよび1200Vオートモーティブ・グレードSiCダイオードは、クラスで最も低い順方向電圧降下(VF)を特徴とし、電気自動車(EV)アプリケーションの効率を最適化します。

主な特徴:
-順方向導通損失およびスイッチング損失の低減により 高効率の電力変換回路を実現
- ダイオード2素子入りの構成により電力密度を向上、基板面積を低減
- 電力変換回路の寸法とコストを大幅に低減
- EMCへの影響を抑えて認証を簡素化して市場投入までの期間を短縮
- 本質的な堅牢性により極めて高い信頼性を確保

1200 V SiC diodes deliver superior efficiency and robustness

Our range of 1200 V silicon-carbide (SiC) JBS (Junction Barrier Schottky) diodes meets designers' needs for superior efficiency, low weight, small size, and improved thermal characteristics for performance-oriented applications.

Offering the best-in-class forward voltage (lowest VF) and state-of-the-art robustness, our 1200 V SiC diodes provide extra freedom to achieve high efficiency and reliability with lower current rating and therefore lower cost, while reducing operating temperature and extending application lifetime. They ensure a perfect fit in every switch mode converter and inverter - SMPS, UPS, solar, motor drives- where extreme power density and efficiency are needed.

Covering current ratings from 2 to 40 A, our 1200 V SiC diode family includes industrial-dedicated as well as automotive-qualified devices in surface-mount DPAK HV (high-voltage) and D²PAK, or through-hole TO-220AC and TO-247LL (long-lead) packages.

ST's 1200V SiC allows reaching the highest standards and smallest form factor.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Choose type:
ZVS Totem Pole PFC
FB LLC
Vienna Rectifier
3-Level T-type Converter

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Low side Current Sensing

Returns circuit component values
Provides current error graphs

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets