CATEGORIES

Solutions & Reference Designs Minimize menu

概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
はじめる

The EVAL-STCH03-45W is a 45 W / 12 V isolated power supply developed for general purpose applications. The evaluation board implements a Quasi Resonant flyback converter based on the STCH03 controller with optocoupler feedback for voltage and primary side regulation for constant output current regulation.

The secondary side rectification is based on the SRK1000B adaptive synchronous rectification controller.

The efficiency of the application is very high over entire output power range thanks to the smart power management of the STCH03 and SRK1000B controllers, the STF10NL80K5 MDmesh K5 primary MOSFET and the STL90N10F7 Power MOSFET for the synchronous rectification.

  • Input voltage range VIN: 90 VAC to 265 VAC
  • Output range: 12 V - 3.75 A continuous operation Very low stand-by power: < 40 mW @ 230 Vin
  • Average full load efficiency:
    • 88% @ 115 VIN
    •  89% @ 230 VIN
  • Active mode at 10% load efficiency:
    •  84% @ 115 VIN
    •  82% @ 230 VIN
  • Active mode at 10% load efficiency: 
    • 84% @ 115 VIN 
    • 82% @ 230 VIN
  • Safety: Acc. to EN60065
  • EMI: Acc. to EN55022 - Class B
  • Small PCB form factor: 85 x 55 X 25 mm

 

推奨コンテンツ

サポート &フィードバック