ST offers a ready kit based on PWD13F60, EVALPWD13F60. Thanks to good layout, the EVALPWD13F60 is capable to drive loads up to 2 ARMS, without forced airflow cooling.
Extended set of pinouts allows easy interfacing with microcontrollers, DSP units or Hall effects sensors. Combining this evaluation board with STM32CubeMX and STM32 NUCLEO board gives opportunity to user to create first prototype in easy and fast way.
- High density integration – significant BOM reduction
- Very compact and simplified layout
- Enhanced immunity to EMI
- Improved thermal dissipation thanks to exposed pads
- EVALPWD13F60 High-voltage evaluation board for the PWD13F60
- NUCLEO-F302R8 STM32 Nucleo-64 development board with STM32F302R8 MCU, supports Arduino and ST morpho connectivity
- STM32CubeMX STM32Cube initialization code generator