ST's RobuST comparator products include the industry standard 2903 and 2901 dual and quad devices in SO-8 and SO-14 packages. With operating temperatures up to 150C, an operating supply voltage from 2V to 36V and a typical small signal response time of only 1.3 µs, these devices are ideal for many aerospace and defense applications.