概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The HCC40xxx and HCC45xxx series are composed of 70 types of high voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions.

    The complete specification of each type is available from the European Space Components Coordination (ESCC) website: https://spacecomponents.org/. ST guarantees full compliance of qualified parts with these ESCC detailed specifications.

    主な特徴

    • 3 to 20 V max operating voltage
    • Buffered inputs and outputs
    • Standardized symmetrical outputs characteristic
    • 50 ns typical propagation delays
    • 100 nA max 25 °C input current
    • 100 % tested 20 V quiescent current
    • 5-10-15 V parametric testing
    • Hermetic packages
    • Rad-hard 100 kRad TID at 11rad/sec dose rate
    • SEL and SET immune up to 119 MeV/cm²/mg
    • SEU immune up to 36 or 119 MeV/cm²/mg
    • ESCC qualified

サンプル & 購入

製品型番
製品ステータス
SMD PIN/Detailed Spec
Quality Level
Other (comments)
Hi-Rel Package
Lead Finish
梱包タイプ
Package: Product Marking
詳細情報
販売代理店からオーダー
STからオーダー
HCC4042BDG
NRND
920204108 ESCC Flight Specify ESCC Variant Number in PO DIL-16 Gold Carrier Tape 920204108
詳細情報

Mass (gr):

1.4

ECCN (US):

EAR99

Country of Origin:

-

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

HCC4042BKG
NRND
920204101 ESCC Flight Specify ESCC Variant Number in PO Flat-16E Gold Carrier Tape 920204101
詳細情報

Mass (gr):

0.5

ECCN (US):

EAR99

Country of Origin:

-

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

HCC4042BDG

製品ステータス

NRND

SMD PIN/Detailed Spec

920204108

Quality Level

ESCC Flight

Other (comments)

Specify ESCC Variant Number in PO

Hi-Rel Package

DIL-16

Lead Finish

Gold

梱包タイプ

Carrier Tape

Package: Product Marking

920204108

Mass (gr)

1.4

ECCN (US)

EAR99

Country of Origin

-

HCC4042BKG

製品ステータス

NRND

SMD PIN/Detailed Spec

920204101

Quality Level

ESCC Flight

Other (comments)

Specify ESCC Variant Number in PO

Hi-Rel Package

Flat-16E

Lead Finish

Gold

梱包タイプ

Carrier Tape

Package: Product Marking

920204101

Mass (gr)

0.5

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS6709
      Rad-hard, high voltage, CMOS logic series
      7.0
      822.45 KB
      PDF
      DS6709

      Rad-hard, high voltage, CMOS logic series

    • 概要 Version Size Action
      TN1190
      Additional 100 krad specification for M54HCxx and M54HCTxx series products
      2.3
      182.51 KB
      PDF
      TN1181
      Engineering Model quality level
      2.1
      371.75 KB
      PDF
      TN1292
      M54HCxx and M54HCTxx series 100 krad(Si) versions
      1.0
      130.92 KB
      PDF
      TN0985
      “Class S equivalent” for CMOS4000B and 54HCMOS series
      7.0
      819.67 KB
      PDF
      TN1190

      Additional 100 krad specification for M54HCxx and M54HCTxx series products

      TN1181

      Engineering Model quality level

      TN1292

      M54HCxx and M54HCTxx series 100 krad(Si) versions

      TN0985

      “Class S equivalent” for CMOS4000B and 54HCMOS series

関連資料

    • 概要 Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      1.57 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
HCC4042BDG
NRND
DIL16 FP Industrial N/A
HCC4042BKG
NRND
FLAT16 ESA FP Industrial N/A

HCC4042BDG

Package:

DIL16 FP

Material Declaration**:

Marketing Status

NRND

Package

DIL16 FP

Grade

Industrial

RoHS Compliance Grade

N/A

HCC4042BKG

Package:

FLAT16 ESA FP

Material Declaration**:

Marketing Status

NRND

Package

FLAT16 ESA FP

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サポート &フィードバック