Product overview
概要
The M54HCxxx and M54HCTxxx series is composed of CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions. The radiation hardness, the single event latch-up (SEL) immunity and the housing in hermetic packages of all types of both series make them ideally suited for use in the most difficult environmental conditions. They are all qualified and tested over -55°C to +125°C ambiant temperature range. The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number. STMicroelectronics® and guarantees full compliance of qualified parts with these ESCC specifications.-
All features
- ESCC qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS M54HCxxx series
- 4.5 V to 5.5 V operating voltage for TTL M54HCTxxx series
- Hermetic packages
- Rad-hard 50 krad (Si) TID
- SEL immune up to 110 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- ESCC specification available on ESCC website for each part
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Nov 2020 |
11 Nov 2020
|
技術ノート & 解説 (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
22 Apr 2020 |
22 Apr 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
08 Feb 2018 |
08 Feb 2018
|
セレクション・ガイド (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
|||
16 Oct 2020 |
16 Oct 2020
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
M54HC137KG |
NRND
|
Flat-16E | インダストリアル | N/A |
|
M54HC137KG
Package:
Flat-16EMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||
M54HC137KG |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-16E | - | - | 920501301F | ESCC Flight | Gold | 920501301F | FRANCE |
製品ステータス
NRNDECCN (US)
EAR99(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。