概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The M54HCxxx and M54HCTxxx series are composed of 90 types of high speed CMOS functions specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions. The radiation hardness, the single event latch-up (SEL) immunity and the housing in hermetic packages of all types of both series make them ideally suited for use in the most difficult environmental conditions.

    主な特徴

    • 2 to 6 V operating voltage
    • Low power DC dissipation: 1 μA max. at 25 °C
    • High speed tPD = 8 ns typ. at 25 °C
    • Symmetrical outputs characteristics
    • High noise immunity: 28 % of min. VCC
    • Hermetic packages
    • Rad-hard 50 krad (Si)
    • SEL immune up to 110 MeV/mg/cm²
    • ESCC qualified
    • Same die and electrical specification for engineering and flight models
    • The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number. STMicroelectronics®guarantees full compliance of qualified parts with these ESCC specifications.

サンプル & 購入

製品型番
製品ステータス
SMD PIN/Detailed Spec
Quality Level
Other (comments)
Hi-Rel Package
Lead Finish
梱包タイプ
Package: Product Marking
詳細情報
販売代理店からオーダー
STからオーダー
M54HCT373DT
NRND
920306404F ESCC Flight 50 krad(Si) DIL-20 Solder Dip Carrier Tape 920306404F
詳細情報

Mass (gr):

1.7

ECCN (US):

EAR99

Country of Origin:

-

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

M54HCT373DT

製品ステータス

NRND

SMD PIN/Detailed Spec

920306404F

Quality Level

ESCC Flight

Other (comments)

50 krad(Si)

Hi-Rel Package

DIL-20

Lead Finish

Solder Dip

梱包タイプ

Carrier Tape

Package: Product Marking

920306404F

Mass (gr)

1.7

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS6794
      Rad-hard high speed 2 to 6 V CMOS logic series
      4.0
      834.82 KB
      PDF
      DS6794

      Rad-hard high speed 2 to 6 V CMOS logic series

    • 概要 Version Size Action
      TN1190
      Additional 100 krad specification for M54HCxx and M54HCTxx series products
      2.3
      182.51 KB
      PDF
      TN1181
      Engineering Model quality level
      2.1
      371.75 KB
      PDF
      TN1292
      M54HCxx and M54HCTxx series 100 krad(Si) versions
      1.0
      130.92 KB
      PDF
      TN0985
      “Class S equivalent” for CMOS4000B and 54HCMOS series
      7.0
      819.67 KB
      PDF
      TN1190

      Additional 100 krad specification for M54HCxx and M54HCTxx series products

      TN1181

      Engineering Model quality level

      TN1292

      M54HCxx and M54HCTxx series 100 krad(Si) versions

      TN0985

      “Class S equivalent” for CMOS4000B and 54HCMOS series

関連資料

    • 概要 Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      1.57 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M54HCT373DT
NRND
DIL20 FP Industrial N/A

M54HCT373DT

Package:

DIL20 FP

Material Declaration**:

Marketing Status

NRND

Package

DIL20 FP

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サポート &フィードバック