STのQML-V認定済み耐放射線性データ・コンバータは、高精度 / 高速 / 超低消費電力を特徴とし、遠隔測定やイメージングを含む衛星アプリケーションに最適です。また、高性能信号チェーンにも適しています。
実績のあるCMOSまたはシリコン・ゲルマニウム(SiGe)テクノロジーによるSTの耐放射線設計ルールに従って開発および製造されたSTの12bit / 14bit A/Dコンバータ(ADC)、および高分解能D/Aコンバータ(DAC)は、密封セラミック・パッケージで提供され、航空宇宙アプリケーションの最も厳格な耐放射線規格に適合しています。
New rad-hard 12-bit, 1Msps DAC, QML-V qualified.
ST introduces its new RHRDAC121 digital-to-analog converter as part of our growing data-converter portfolio for space applications.
The device is a low-power 2.5V to 3.3V, 12-bit resolution, 1Msps clock, compatible with standard SPI.
The QML-V qualified RHRDAC121 in hermetic ceramic package or dice form offers compact design flexibility in low-power precision applications.
- RHFAD128 Rad-Hard 8-channel 12-bit A/D converter
- RHRDAC1612 Rad-Hard High Resolution DAC
- RHRDAC121 Rad-Hard, 12-Bit D/A Converter
- RHF1201 Rad-hard 12-bit 50 Msps A/D converter
- RHF1401 Rad-hard 14-bit 20 Msps A/D converter