STは、QML-V認定済み耐放射線性オペアンプの製品ポートフォリオを提供しています。航空宇宙アプリケーション向けに、低ノイズや低消費電力、および高速を特徴とするデバイスが含まれており、いずれも300kradまでの放射線耐性が保証されています。
通信衛星や宇宙データ取得システムなど、さまざまなアプリケーションにおいてきわめて高い性能を発揮するSTの耐放射線性オペアンプは、3V~16Vのシングルおよびデュアル・レンジ電源電圧で利用することができます。低消費電力、高精度、および最高1GHzのきわめて速い動作スピードを備えています。
STの宇宙グレード認定オペアンプは、独自の耐放射線性0.25µm CMOSおよびBiCMOS(SiGe)テクノロジーを使用して製造されています。
- RHR64 Rad-Hard low power rail to rail quad op-amp
- RHF330A Rad-Hard 1GHz low noise CMOS Single Opamp
- RHF484 Rad-Hard Precision Quad Opamp
- RHF43B Rad-Hard Precision Single Opamp
- RHR61 Rad-Hard low power rail to rail op-amp
- RHF310A Rad-hard 400 uA high-speed operational amplifier
- RHF350A Rad-hard 550 MHz low noise operational amplifier
- RHF200 Rad-hard fully differential amplifier
- RHR801 Rad-hard very high speed comparator