Product overview
概要
The RHFLVDS217 serializer converts 21 bits of CMOS/TTL data into three LVDS (low voltage differential signaling) data streams. A phase-locked transmitter clock is transmitted in parallel with the data streams over a fourth LVDS link. With every cycle of the transmitter clock, 21 bits of input data are sampled and transmitted. At a transmitter clock frequency of 75 MHz, 21 bits of TTL data are transmitted at a rate of 525 Mbps per LVDS data channel. Using a 75 MHz clock, the data throughput is 1.575 Gbit/s (197 Mbytes/s).The RHFLVDS217 serializer allows the use of wide, high speed TTL interfaces while reducing overall EMI and cable size.
All pins have cold spare buffers. These buffers are high impedance when VCC is tied to 0 V.
-
All features
- 15 to 75 MHz shift clock support
- Fail-safe function
- 8 kV HBM on LVDS pins
- Power-down mode < 216 µW (max.)
- Cold sparing all pins
- Narrow bus reduces cable size and cost
- Up to 1.575 Gbps throughput
- Up to 197 Mbytes/s bandwidth
- 325 mV (typ.) LVDS swing
- PLL requires no external components
- Rising edge strobe
- Operational environment: total dose irradiation testing to MIL-STD-883 method 1019
- Total dose: 300 krad (Si)
- Latch-up immune (LET > 120 MeV-cm2/mg)
- Compatible with ANSI/TIA/EIA-644 standard
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
セレクション・ガイド (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
|||
16 Oct 2020 |
16 Oct 2020
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
RHFLVDS217K01V |
NRND
|
Flat-48 | インダストリアル | N/A |
|
RHFLVDS217K1 |
NRND
|
Flat-48 | インダストリアル | N/A |
|
RHFLVDS217K01V
Package:
Flat-48Material Declaration**:
RHFLVDS217K1
Package:
Flat-48Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||
RHFLVDS217K1 | 1 distributors |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-48 | - | - | - | Engineering Model | Gold | RHFLVDS217K1 | FRANCE | ||||
RHFLVDS217K01V |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-48 | - | - | 5962F0153403VXC | QML-V | Gold | 5962F0153403VXC | FRANCE |
製品ステータス
NRNDECCN (US)
EAR99製品ステータス
NRNDECCN (US)
EAR99(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。