CATEGORIES

高温対応サイリスタ(SCR)

高温対応サイリスタ(SCR)は、電力損失が小さく、150℃の動作時でも高い電力密度を得ることができます。さらに瞬間的に電流を引き込むことができ、突入電流制限回路やコンバータ、SSR(ソリッド・ステート・リレー)のヒートシンクを小型化できます。STが持つ設計および製造プロセスの技術により、最小限のゲート・トリガ電流で、最大限の過渡的なノイズ耐性を確保しています。高温対応サイリスタは、幅広いアプリケーションに対応する高性能なディスクリートおよびモジュール製品から構成されるSTPOWERファミリに含まれます。

最大温度が表示されたサイリスタのロゴ

アプリケーション

車載機器

製品タイプ

新しい16A、800V定格のサイリスタ(TO-220絶縁型パッケージで提供)は、外部制御付きのダイオード・ブリッジ、交流対応リレー、スイッチング電源用高電圧クローバ保護回路などに向けて開発された製品で、500V/µsのノイズ耐性を備えた小型パワー・モジュールに最適です。また、150℃の最大接合部温度により、オートバイの電圧レギュレータやエンジン始動装置において、ヒートシンクの小型化や、より大きな負荷の制御に対してさらに設計の自由度を高めます。

製品ポートフォリオ

革新的な表面実装型D2PAKパッケージとともに、これらの高品質なサイリスタ製品ラインは、EV用バッテリ充電器、産業用電源充電器、オートバイの電圧レギュレータ、モータ駆動機器、および無停電電源(UPS)コンバータの高電力密度化を目指したソリューション設計に貢献します。同様に、現在も拡張し続けている1200V車載用サイリスタの製品ラインアップにより、2輪および4輪のモビリティ・アプリケーションにおいて、システムの小型化や大電流への対応が可能となります。

サイリスタ・セレクション・ガイドの製品ポートフォリオ

メリット

    STの高温対応サイリスタは、表面実装型および絶縁と、非絶縁を含む挿入型パッケージで提供され、以下の特徴を備えています。
  • きわめて低いゲート・トリガ電流(600V サイリスタのみ)
  • ピーク・オフステート電圧(阻止電圧):600V~1200V
  • オン時の最大電流:12A~80A
  • 最大接合部温度:+150℃

ブログ記事「TN5015H-6Gなどの高温対応サイリスタを高電圧スパイクから保護する方法」(50Aオン電流、600Vオフ電圧)をご覧ください。

20 A and 50 A on-state RMS current-rated SCRs with enhanced immunity and 150°C Tj max

ST's new series of 20 A, 30 A and 50 A silicon controlled rectifiers (SCRs) adds to our existing range of high-temperature thyristors:

  • The new TN2010H series of SCRs has a narrower spread gate-triggering current – 5 mA typ. and 10 mA max. – than previous generations, while delivering high electrical noise immunity and further improving the reliability of the end products.
  • The new TN3015H series of SCRs featuring 1000 V/µs high-noise-immunity provides high compactness power modules designers with an high margin on performances and reliability. The 15 mA gate current makes it easily driveable by microcontrollers. It is available in a TO-220, TO-220AB Ins. and D2PAK package outline. 
  • The new TN5015H series of SCRs includes the largest SCR fitted in a TO-220 package outline. This performs as an excellent crowbar circuit due to its large die size and surge on-state current (ITSM). The 15 mA gate current makes it easily driveable by microcontrollers.

Designed for low profile and reduced power consumption modules, these are ideal for solid-state relays, SMPS or battery chargers.
Get started with STEVAL-SCR001V1 –  ST's inrush current limiter solution board – embedding our bypass thyristor !

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets