概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.

    These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.
    The heatsink can be reduced, compared to traditional Triacs, according to the high performance at given junction temperatures.
    By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
    The surface mount D2PAK package enables compact SMD based designs for automated manufacturing.

    主な特徴

    • Medium current Triac
    • 150 °C max. Tj turn-off commutation
    • Low thermal resistance with clip bonding
    • Very high 3 quadrant commutation capabilities
    • Packages are RoHS (2002/95/EC) compliant
    • UL certified (ref. file E81734)

サンプル & 購入

製品型番
パッケージ
梱包タイプ
製品ステータス
概算価格(USS)
Quantity
ECCN (US)
Country of Origin
販売代理店からオーダー
STからオーダー
T2050H-6x - -
Proposal
- - - -

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

T2050H-6x

パッケージ

-

梱包タイプ

-

Unit Price (US$)

*

製品ステータス

Proposal

Unit Price (US$)

-

Quantity

-

ECCN (US)

-

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

開発ツール・ハードウェア

    • 製品型番

      Thyristor product finder application for Android and iOS

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS5314
      20 A - 600 V H-series Snubberless Triac
      5.0
      245.17 KB
      PDF
      DS5314

      20 A - 600 V H-series Snubberless Triac

    • 概要 Version Size Action
      AN2986
      AC switch triggering with 3.3 V power supply
      1.4
      338 KB
      PDF
      AN4993
      How to implement a SCR or a Triac in a hybride relay application
      1.1
      991.71 KB
      PDF
      AN4564
      Is a positive power supply mandatory for my application, or could a negative output work also?
      1.0
      384.04 KB
      PDF
      AN2703
      Parameter list for SCRs, TRIACs, AC switches, and DIACS
      2.6
      98.99 KB
      PDF
      AN302
      Thyristors and TRIACs: holding current - an important parameter
      3.5
      138.63 KB
      PDF
      AN2986

      AC switch triggering with 3.3 V power supply

      AN4993

      How to implement a SCR or a Triac in a hybride relay application

      AN4564

      Is a positive power supply mandatory for my application, or could a negative output work also?

      AN2703

      Parameter list for SCRs, TRIACs, AC switches, and DIACS

      AN302

      Thyristors and TRIACs: holding current - an important parameter

    • 概要 Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HWモデル、CADライブラリ & SVD

    • 概要 Version Size Action
      H series high-temperature Triacs PSpice model (.lib) and symbols (.olb) 5.0
      13.8 KB
      ZIP

      H series high-temperature Triacs PSpice model (.lib) and symbols (.olb)

関連資料

    • 概要 Version Size Action
      H Series TRIACs : high application robustness 150°C TRIACs 1.0
      466.69 KB
      PDF
      High-temperature Triacs 1.1
      293.51 KB
      PDF
      ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0
      854.07 KB
      PDF

      H Series TRIACs : high application robustness 150°C TRIACs

      High-temperature Triacs

      ST Thyristor Finder: SCRs and Triacs on Android and iOS

    • 概要 Version Size Action
      Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0
      1.51 MB
      PDF

      Thyristors, Triacs, AC switches and A.S.D™ selection guide

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
T2050H-6x
Proposal
- インダストリアル -

T2050H-6x

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サポート &フィードバック