FLI32656H

NRND

Single-chip enhanced LCD TV controller

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

Genesis Microchip’s FLI32656H is an innovative System-on-Chip (SoC) controller designed for flat panel display TVs, LCD TVs, and other emerging digital display applications.The FLI32656H handles video and computer graphics inputs in virtually any format and resolution. The output port delivers unparalleled image quality and supports display resolutions of up to 1080p. The FLI32656H provides added interconnectivity with its integrated DisplayPort receiver.
The DisplayPort interface provides very high bandwidth compared to conventional digital interfaces, such as HDMI, DVI, and LVDS, at a lower cost.
The FLI32656H IC offers a high integration SoC solution for advanced analog TV dualchannel applications (e.g. PIP) and for TV products that require superior video and audio quality with extensive feature sets. The FLI32656H includes a flexible analog and digital front-end with a wide range of integrated components for different application needs as well as state-of-the-art dual channel video processing based on renowned Faroudja technologies.
The FLI32656H is the only device needed for a complete LCD TV solution chassis supporting worldwide video and audio standards where exceptional quality is required. For regional variations, only connector and firmware changes are needed.
Its rich feature set, high level of integration, and sophisticated implemented technologies for color management, scaling, video processing, and audio processing make the FLI32656H the ideal solution for a high-quality, cost-effective, integrated TV solution.
  • 特徴

    • Advanced Picture-in-Picture (PIP) features capabilities
    • Faroudja® TrueLife™ video enhancer
    • On-Chip Microprocessor
    • Faroudja RealColor® processing
    • Embedded 10-bit dual-channel LVDS for 1080p panel support
    • Advanced bit-mapped OSD controller
    • Package: 409 HSBGA
    • Multi-standard digital and analog audio decoder and post-processor
    • Next generation true 10-bit Faroudja DCDi Cinema® format processing
    • VBI slicer including WST version 2.5 support
    • Dual 10-bit triple ADCs with capture up to 165 MHz
    • Flexible digital and analog capture up to 165 MHz
    • Integrated 3D video decoder
    • Integrated DisplayPort 1.1 compliant receiver
    • Flexible DDR2/DDR1 memory interface 32 bits wide
    • Integrated HDMI 1.3 receiver

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - FLI32656H

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
FLI32656H-BG
NRND
PBGA 409 31x31x2.46 インダストリアル Ecopack2

FLI32656H-BG

Package:

PBGA 409 31x31x2.46

Material Declaration**:

Marketing Status

NRND

Package

PBGA 409 31x31x2.46

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
FLI32656H-BG

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

NRND
3A991A2 NEC Tray PBGA 409 31x31x2.46 - - TAIWAN

FLI32656H-BG

製品ステータス

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tray

パッケージ

PBGA 409 31x31x2.46

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。