BlueNRG-MS

量産中
Education

Bluetooth Low Energy Network Processor supporting Bluetooth 4.2 core specification

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device. The Bluetooth Low Energy stack runs on the embedded ARM Cortex-M0 core. The stack is stored on the on-chip non-volatile Flash memory and can be easily upgraded via SPI.
The device comes pre-programmed with a production-ready stack image(Its version could change at any time without notice). A different or more up-to-date stack image can be downloaded from the ST website and programmed on the device through the ST provided software tools.
The BlueNRG-MS allows applications to meet the tight advisable peak current requirements imposed by standard coin cell batteries.
The maximum peak current is only 10 mA at 1 dBm output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life.
The BlueNRG-MS offers the option of interfacing with external microcontrollers via SPI transport layer.
  • 特徴

    • Bluetooth specification v4.2 compliant master and slave single-mode Bluetooth low energy network processor
    • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL,RF-PHY
    • Bluetooth low energy profiles provided separately
    • Operating supply voltage: from 1.7 to 3.6 V
    • 8.2 mA maximum TX current(@0 dBm, 3.0 V)
    • Down to 1.7 μA current consumption with active BLE stack
    • Integrated linear regulator and DC-DC step-down converter
    • Up to +8 dBm available output power(at antenna connector)
    • Excellent RF link budget(up to 96 dB)
    • Accurate RSSI to allow power control
    • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
    • Full link controller and host security
    • High performance, ultra-low power Cortex-M0 32-bit based architecture core
    • Upgradable BLE stack(stored in embedded Flash memory, via SPI)
    • AES security co-processor
    • Low power modes
    • 16 or 32 MHz crystal oscillator
    • 12 MHz ring oscillator
    • 32 kHz crystal oscillator
    • 32 kHz ring oscillator
    • Battery voltage monitor
    • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
    • Available in QFN32 (5x5 mm) and WLCSP34 (2.66x2.56 mm) packages
    • Operating temperature range: -40 °C to 85 °C

おすすめ製品

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SensiBLE

      量産中

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      コンポーネント & モジュール SensiEDGE
      SensiBLE

      概要:

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-BLUENRG-DK

      量産中

      Setup for BlueNRG Kits

      評価ツール用ソフトウェア ST
      STSW-BLUENRG-DK

      概要:

      Setup for BlueNRG Kits
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-CUBE-BLE1

      量産中

      Bluetooth Low Energy software expansion for STM32Cube

      STM32Cube拡張パッケージ ST
      X-CUBE-BLE1

      概要:

      Bluetooth Low Energy software expansion for STM32Cube
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STEVAL-IDB005V1

      量産中

      Bluetooth low energy board based on the BlueNRG-MS network processor

      通信&コネクティビティ・ソリューション用評価ボード ST
      STEVAL-IDB005V1

      概要:

      Bluetooth low energy board based on the BlueNRG-MS network processor

      STEVAL-IDB005V1D

      量産中

      RF daughterboard platform based on BlueNRG-MS

      通信&コネクティビティ・ソリューション用評価ボード ST
      STEVAL-IDB005V1D

      概要:

      RF daughterboard platform based on BlueNRG-MS

      STEVAL-IDB006V1

      量産中

      BlueNRG-MS based Bluetooth® Smart USB

      通信&コネクティビティ・ソリューション用評価ボード ST
      STEVAL-IDB006V1

      概要:

      BlueNRG-MS based Bluetooth® Smart USB

      STEVAL-STLCS01V1

      量産中

      SensorTile connectable sensor node: plug or solder

      センサIC用評価ボード ST
      STEVAL-STLCS01V1

      概要:

      SensorTile connectable sensor node: plug or solder

      STEVAL-STLCS02V1

      量産中

      SensorTile connectable sensor node: solder only

      センサIC用評価ボード ST
      STEVAL-STLCS02V1

      概要:

      SensorTile connectable sensor node: solder only