STM32P101 Small density 32K MICROCONTROLLER PROGRAMMING SERVICE OPTION LIST
                     		(Last update: January 2009)

Customer: xxxxxxxxxx
Address:  xxxxxxxxxx
          xxxxxxxxxx
Contact:  xxxxxxxxxx
Phone No: xxxxxxxxxx
Reference:xxxxxxxxxx

(N.B. The FASTROM code name is assigned by STMicroelectronics)
FASTROM code must be sent Intel extended format.

Device Type/Package (check only one option):
-------------|----------------|
FASTROM      |     Package    |
DEVICE       |                |
-------------|----------------|
STM32P101T6  |[ ]QFN36 6x6    |
STM32P101C6  |[ ]LQFP48 7x7   |
STM32P101R6  |[ ]LQFP64 10x10 |
-------------|----------------|

Conditioning :	[ ] Tray	[ ] Tape & Reel.

Standard Temp. Range (Please refer to datasheet for specific sales conditions): -40C to +85C only.

Special Marking:        [ ] No  [ ] Yes : "xxxxxxxx" 
(special charge apply)

LQFP64 10x10 : 		10 characters maximum
LQFP48 7x7 :		 8 characters maximum
QFN36 6x6 :		 8 characters maximum

Authorized characters are letters, digits, '.', '-', '/' and spaces only. 

Memory Size to program (check only one option):
		[ ]16KB
		[ ]32KB

The memory size to program can be less or equal to the device memory size.

Start address: 0x0800 0000   (default is flash base address 0x0800 0000)

USER option byte:
Reset generated when entering Standby mode:	[ ] Yes		[ ] No
Reset generated when entering Stop mode:	[ ] Yes		[ ] No
Hardware watchdog:				[ ] Enabled 	[ ] Disabled

Read Protection:        			[ ] Enabled	[ ] Disabled

Write Prot WRP0 page 0-3			[ ] On		[ ] Off
Write Prot WRP0 page 4-7			[ ] On		[ ] Off
Write Prot WRP0 page 8-11			[ ] On		[ ] Off
Write Prot WRP0 page 12-15			[ ] On		[ ] Off
Write Prot WRP0 page 16-19			[ ] On		[ ] Off
Write Prot WRP0 page 20-23			[ ] On		[ ] Off
Write Prot WRP0 page 24-27			[ ] On		[ ] Off
Write Prot WRP0 page 28-31			[ ] On		[ ] Off

Please refer to the STM32 Flash programming manual for more information.


Date 27-January-2009		Signature   . . . . . . . . . . . . . .


*************************************************************************