
The ST Motor Profiler software tool provides the following features:
Added support for STM32G4, STM32F7, STM32F4 , STM32L4 based boards into Motor Profiler
The following issues have been fixed:
When using the Motor Profiler the user must make sure that the motor is fully stopped (spinning at 0 RPM) before starting it again whatever the method (by clicking on Play, Start Profile, ...).
After a fault occurred, or before starting the motor, the low side switches are activated in order to detect if the motor is spinning.Indeed, if the motor is spinning at that time, it may decelerate abruptly which can be dangerous. Great care must be taken to tightly fasten the motor so that it does not become dangerous when accelerating or decelerating brutally.
Added support for NUCLEO-STMG431RB+IHM016M1, NUCLEO-STMG431RB+IHM007M1 and B-G431B-ESC1 configurations for profiling motors.
Added links to external video documentation on the detection of the number of pole pairs of a motor
Enhanced the ergonomics of the tool
When using the Motor Profiler with configurations based on a NUCLEO-G431RB control board, the user must make sure that the motor is fully stopped (spinning at 0 RPM) before starting it again whatever the method (by clicking on Play, Start Profile, ...).
The current version of ST Motor Profiler only supports a selection of Control and Power board pairs:
X-NUCLEO-IHM07M1, X-NUCLEO-IHM08M1, X-NUCLEO-IHM16M1, STEVAL-IPM05F, STEVAL-IPM10B, STEVAL-IPM15B, STEVAL-IPMNG3Q, STEVAL-IPMNM1N
X-NUCLEO-IHM07M1, X-NUCLEO-IHM08M1, STEVAL-IPM05F, STEVAL-IPM10B, STEVAL-IPM15B, STEVAL-IPMNG3Q, STEVAL-IPMNM1N
X-NUCLEO-IHM07M1, X-NUCLEO-IHM08M1
STEVAL-IHM023V3, STEVAL-IHM028V2, STEVAL-IPM05F, STEVAL-IPM10B, STEVAL-IPM15B, STEVAL-IPMNG3Q, STEVAL-IPMNM1N
This software package is licensed by ST under ST license SLA0048, the "License"; You may not use this package except in compliance with the License. You may obtain a copy of the License at: