手册
Design Tip
产品介绍
应用手册
规格书
- Automotive-grade, very high accuracy (25 µV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers
- High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5 V Op Amp
- High bandwidth (22 MHz) low offset (200 μV) 5 V op amp
- High bandwidth (30 MHz) low offset (200 μV) rail-to-rail 5 V op amp
- High bandwidth (50 MHz) low offset (200 μV) rail-to-rail 5 V op amp