概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s op amp portfolio provides a unique choice of high performance, low power, precision op amps and tiny packages.

  • Largest  micropower op amp portfolio on the market, with consumption as low as 2 µA
  • Reliable high volume supplier of both standard and high-performance op amps
  • Space-saving packages, such as DFN, QFN, SOT-23 and SC-70

ST’s precision op amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. Thus the precision op amps from ST are a perfect fit for use with any sensor, including gas, temperature, pressure, and position sensors.
ST’s low-power operational amplifier solutions include widely used devices, but also provide design engineers with upgrade options such as better accuracy, a standby feature and small packages.
Our automotive-grade products are AEC-Q100 qualified and tested with certified high-reliability flow, to meet the very specific, rigorous demands of the automotive market.

支持中心或提供反馈