概观
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • The TSV622, TSV622A, TSV623, TSV623A, TSV624, TSV624A, TSV625, and TSV625A dual and quad operational amplifiers offer low voltage, low power operation, and rail-to-rail input and output.

    The TSV62x/TSV62xA series feature an excellent speed/power consumption ratio, offering a 420 kHz gain bandwidth product while consuming only 29 μA at 5 V supply voltage.
    These op-amps are unity gain stable for capacitive loads up to 100 pF. They also feature an ultra-low input bias current and low input offset voltage. TSV623 (dual) and TSV625 (quad) have two shutdown pins to reduce power consumption.
    These features make the TSV62x/TSV62xA family ideal for sensor interfaces, battery-supplied and portable applications, and active filtering.

    主要特性

    • Rail-to-rail input and output
    • Low power consumption: 29 μA typ, 36 μA max
    • Low supply voltage: 1.5 – 5.5 V
    • Gain bandwidth product: 420 kHz typ
    • Unity gain stable on 100 pF capacitor
    • Low power shutdown mode: 5 nA typ
    • Good accuracy: 800 μV max (A version)
    • Low input bias current: 1 pA typ
    • EMI hardened operational amplifiers

样片和购买

型号
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
min
max
TSV625AIPT TSSOP-16 Tape And Reel -40 125
NRND
0.65 1000 EAR99
MORE INFO

Country of Origin:

-

No availability of distributors reported, please contact our sales office

TSV625AIPT

Package

TSSOP-16

Packing Type

Tape And Reel

Unit Price (US$)

0.65*

Operating Temperature (°C)

(min)

-40

(max)

125

Marketing Status

NRND

Unit Price (US$)

0.65

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

00 Files selected for download

技术文档

    • Description 版本 文档大小 Action
      DS6264
      Rail-to-rail input/output, 29 µA, 420 kHz CMOS operational amplifiers
      6.0
      966.15 KB
      PDF
      DS6264

      Rail-to-rail input/output, 29 µA, 420 kHz CMOS operational amplifiers

    • Description 版本 文档大小 Action
      How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0
      473.64 KB
      PDF

      How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application

    • Description 版本 文档大小 Action
      UM0065
      MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
      1.0
      120.84 KB
      PDF
      UM0065

      MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS

    • Description 版本 文档大小 Action
      DT0073
      Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board
      1.0
      1.11 MB
      PDF
      DT0073

      Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board

HW Model, CAD Libraries & SVD

    • Description 版本 文档大小 Action
      ST library for all op amps and comparators SPICE models 4.0
      51.6 KB
      ZIP

      ST library for all op amps and comparators SPICE models

演示和培训资料

    • Description 版本 文档大小 Action
      Health and Wellness Mobility Cloud computing
      1.32 MB
      PDF
      ST Analog Products for Automotive applications 11.2017
      2.05 MB
      PDF
      ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0
      1.47 MB
      PDF
      What does precision mean for an op amp?
      1.15 MB
      PDF

      Health and Wellness Mobility Cloud computing

      ST Analog Products for Automotive applications

      ST offering in Wearable - Analog and Mixed Signal Portfolio

      What does precision mean for an op amp?

出版刊物和宣传资料

    • Description 版本 文档大小 Action
      ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0
      818.4 KB
      PDF

      ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance.

    • Description 版本 文档大小 Action
      Operational amplifiers: performance, robust and advanced technology 1.0
      3.71 MB
      PDF
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF
      Semiconductor solutions for healthcare applications 1.0
      665.18 KB
      PDF

      Operational amplifiers: performance, robust and advanced technology

      Products and solutions for Smart industry

      Semiconductor solutions for healthcare applications

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSV625AIPT
NRND
TSSOP-16 工业 Ecopack3

TSV625AIPT

Package:

TSSOP-16

Material Declaration**:

Marketing Status

NRND

Package

TSSOP-16

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.