概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

工厂自动化(尤其是在工业4.0框架下)越来越需要更多的连接性、灵活性、可配置性和可服务性 — NFC技术可以帮助这些领域取得显著提高。

ST提供全面的NFC解决方案,包括NFC / RFID标签、动态NFC标签和NFC / RFID读取器,以及完整的开发生态系统。

 

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4974
      Antenna matching for ST25R3911B/ST25R391x devices
      2.0
      3 MB
      PDF
      AN4914
      Automatic Antenna Tuning (AAT) of ST25R3911B/ST25R391x devices
      2.0
      1.9 MB
      PDF
      AN5085
      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process
      2.0
      306.83 KB
      PDF
      AN4653
      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process
      1.0
      267.34 KB
      PDF
      AN4910
      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C
      2.0
      598.03 KB
      PDF
      AN4913
      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication
      1.0
      1.13 MB
      PDF
      AN2866
      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags
      3.0
      615.85 KB
      PDF
      AN2972
      How to design an antenna for dynamic NFC tags
      9.0
      1.59 MB
      PDF
      AN5043
      Layout recommendations for the design of boards with ST25R3911B/ST25R391x devices
      4.0
      873.78 KB
      PDF
      AN4911
      NDEF management with ST25DVxxx and ST25TVxxx products
      4.0
      460.67 KB
      PDF
      AN4433
      将数据存入M24SR 的NDEF 存储器
      1.0
      523.66 KB
      PDF
      AN4985
      Wake-up mode of the ST25R3911B/ST25R391x
      1.0
      805.57 KB
      PDF
      AN4974

      Antenna matching for ST25R3911B/ST25R391x devices

      AN4914

      Automatic Antenna Tuning (AAT) of ST25R3911B/ST25R391x devices

      AN5085

      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process

      AN4653

      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process

      AN4910

      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C

      AN4913

      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication

      AN2866

      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags

      AN2972

      How to design an antenna for dynamic NFC tags

      AN5043

      Layout recommendations for the design of boards with ST25R3911B/ST25R391x devices

      AN4911

      NDEF management with ST25DVxxx and ST25TVxxx products

      AN4433

      将数据存入M24SR 的NDEF 存储器

      AN4985

      Wake-up mode of the ST25R3911B/ST25R391x

Presentations & Training Material

    • 描述 版本 文档大小 操作
      EEPROM 2 Mbit highest density memories 1.0
      2.49 MB
      PDF
      ST25DV-I2C product presentation 2.2
      1.65 MB
      PDF
      ST25TA NFC Tags Product Presentation 1.0
      1.49 MB
      PDF

      EEPROM 2 Mbit highest density memories

      ST25DV-I2C product presentation

      ST25TA NFC Tags Product Presentation

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      NFC / RFID tags M24SR series 2.0
      1.28 MB
      PDF
      NFC /RFID tags ST25TA series 1.0
      1.36 MB
      PDF
      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5 1.1
      265.36 KB
      PDF

      NFC / RFID tags M24SR series

      NFC /RFID tags ST25TA series

      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5

    • 描述 版本 文档大小 操作
      NFC solutions from ST 1.0
      5.1 MB
      PDF
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF

      NFC solutions from ST

      Products and solutions for Smart industry

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

支持中心或提供反馈