概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

数字输入输出(I/O)模块管理用于从一系列传感器(包括接近、压力、温度传感器)和按钮收集数据的输入,和/或用于控制致动器(如阀门、继电器和灯具)的输出。这些模块可以添加到可编程逻辑控制器(PLC)控制柜中,也可以分布在工厂的地面上。数字IO模块必须提供安全可靠的运行,满足各种标准(包括IEC 61000)的要求,但也必须提供诊断功能,以便轻松进行维护并减少设备停机时间。

我们提供广泛的智能电源开关(具有输入输出电流隔离和针对过载、浪涌和脉冲电流的完全保护措施),以及限流终端(CLT),为符合IEC61131 -2标准的传感器提供完全受保护的集成接口。

精选 产品

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4373
      Galvanically-isolated 8 channel high-side driver based on the ISO8200B and ISO8200BQ
      2.0
      2.02 MB
      PDF
      AN2684
      STEVAL-IFP006V1: designing with VNI4140K quad high-side smart power solid-state relay ICs
      1.2
      763.53 KB
      PDF
      AN4075
      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
      1.0
      409.41 KB
      PDF
      AN4828
      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication
      1.0
      992.21 KB
      PDF
      AN4781
      STEVAL-IFP028V1 evaluation board for single high-side driver IPS160H
      2.0
      3.82 MB
      PDF
      AN4998
      STEVAL-IFP034V1 evaluation board for the IPS161H single high side driver
      2.0
      6.08 MB
      PDF
      AN4373

      Galvanically-isolated 8 channel high-side driver based on the ISO8200B and ISO8200BQ

      AN2684

      STEVAL-IFP006V1: designing with VNI4140K quad high-side smart power solid-state relay ICs

      AN4075

      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board

      AN4828

      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication

      AN4781

      STEVAL-IFP028V1 evaluation board for single high-side driver IPS160H

      AN4998

      STEVAL-IFP034V1 evaluation board for the IPS161H single high side driver

Presentations & Training Material

    • 描述 版本 文档大小 操作
      L6360 and L6362A: A smart way to drive industrial sensors and actuators 1.0
      906.99 KB
      PDF

      L6360 and L6362A: A smart way to drive industrial sensors and actuators

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      IPS160H/IPS161H - Ready for tomorrow’s factory automation 08.2017
      341.83 KB
      PDF
      ISO8200BQ - Leading innovation for industrial automation 08.2017
      363.54 KB
      PDF
      L6360 and L6362A - Embracing the Industry 4.0 revolution 12.2018
      282.88 KB
      PDF

      IPS160H/IPS161H - Ready for tomorrow’s factory automation

      ISO8200BQ - Leading innovation for industrial automation

      L6360 and L6362A - Embracing the Industry 4.0 revolution

    • 描述 版本 文档大小 操作
      Protection devices and integrated EMI filtering selection guide 2.0
      743.69 KB
      PDF
      Protection devices selection guide 1.0
      1.27 MB
      PDF

      Protection devices and integrated EMI filtering selection guide

      Protection devices selection guide

    • 描述 版本 文档大小 操作
      Intelligent power switches (IPS) 04.2018
      4.21 MB
      PDF
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF

      Intelligent power switches (IPS)

      Products and solutions for Smart industry

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.