概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

为实现工业4.0,可将IO-Link通信网络(IEC 61131-9)用于双向点对点数据连接(直至执行器和传感器级别),支持数据预处理、传感器参数调整和高级诊断。

我们提供一系列解决方案(包括IO-Link收发器、STM32微控制器)和保护装置(以帮助满足IEC 6100标准对静电放电(ESD)、脉冲和浪涌抗扰度的要求)、以及一组硬件和软件评估工具,帮助实现高效IO链路网关。


    • The STEVAL-IDP004V1 (powered by an STM32F205) hosts four L6360 IO-Link and SIO (Standard Input Output) mode Master transceivers, and can retrieve information from up to four STEVAL-IDP003V1 sensor boards. These sensor boards are powered by an STM32L071 and host the L6362A IO-Link and SIO mode Device transceiver.

      The solution is for industrial applications running serial asynchronous communication protocols such as IO-Link.

      This evaluation tool replicates an industrial-sensor board (form factor is 8 x 70 mm), but it also lets you swap the sensors (four daughter boards are provided with VL6180X, IIS2DH, STTS751, IIS328DQ) so you can perform proximity, vibration, temperature or acceleration measurements.

      A GUI is available for use with any free terminal emulator.
      The two boards are equipped with standard industrial M12 connectors, as you would expect in real use scenarios involving predictive maintenance applications.
      The IO-Link protocol stack is not included in the package.
       

      解决方案组件
      产品型号 描述 状态 核心产品 价格 (US$)*
      订购 / 下载
      全部购买
      STEVAL-IDP004V1

      主要特性

      • Main supply voltage 32 V maximum
      • 4 L6360 IO-Link master devices
      • RS-485 serial interface
      • CAN serial interface
      • USB interface
      • DC-DC converter
      • On-board reverse polarity protection
      • Designed to meet IEC requirement for industrial standards
      • RoHS and WEEE compliant

      显示较多内容

      IO-Link master multi-port evaluation board based on L6360
      批量生产
      L6360 123.73 立即购买
      STEVAL-IDP003V1

      主要特性

      • Main supply voltage: 32 V maximum
      • STM32L071CZ microcontroller
      • IO-Link PHY using the L6362A device for data communication with host unit
      • DC-DC converter and linear regulator on board
      • Integrated reverse polarity protection on L6362A ICs
      • Multi-sensor connection
      • 400 kHz I²C communication
      • PCB designed to accept real industrial sensors (8 mm x 70 mm, with 0.8 mm thickness)
      • Designed to meet IEC industrial standard requirements
      • RoHS compliant

      显示较多内容

      IO-Link industrial modular sensor board based on L6362A
      批量生产
      L6362A 106.58 立即购买
      STSW-IO-LINK

      主要特性

      • Firmware package developed for STM32 microcontroller ARM® Cortex® -M0+ and ARM Cortex-M3
      • Compliant with STM32Cube framework
      • Portable across other STM32 platforms
      • PC interface based on RS-485 communication
      • Communication layer for exchanging data between master and sensor nodes
      • Sensor configuration and sensor data acquisition
      • Fast Fourier Transform (FFT) calculation to evaluate the vibration spectrum

      显示较多内容

      IMAGE

      STSW-IO-LINK
      STSW-IO-LINK
      IO-Link demonstration kit firmware
      批量生产
      -
      软件
      产品型号 Software Version 供货状态 供应商 下载
      STSW-IO-LINK 1.1.1 Active ST
      STEVAL-IDP004V1

      Description:

      IO-Link master multi-port evaluation board based on L6360

      价格 (US$)*

      123.73

      Key features

      • Main supply voltage 32 V maximum
      • 4 L6360 IO-Link master devices
      • RS-485 serial interface
      • CAN serial interface
      • USB interface
      • DC-DC converter
      • On-board reverse polarity protection
      • Designed to meet IEC requirement for industrial standards
      • RoHS and WEEE compliant

      显示较多内容

      STEVAL-IDP003V1

      Description:

      IO-Link industrial modular sensor board based on L6362A

      价格 (US$)*

      106.58

      Key features

      • Main supply voltage: 32 V maximum
      • STM32L071CZ microcontroller
      • IO-Link PHY using the L6362A device for data communication with host unit
      • DC-DC converter and linear regulator on board
      • Integrated reverse polarity protection on L6362A ICs
      • Multi-sensor connection
      • 400 kHz I²C communication
      • PCB designed to accept real industrial sensors (8 mm x 70 mm, with 0.8 mm thickness)
      • Designed to meet IEC industrial standard requirements
      • RoHS compliant

      显示较多内容

      STSW-IO-LINK

      Description:

      IO-Link demonstration kit firmware

      价格 (US$)*

      -
      软件

      Key features

      • Firmware package developed for STM32 microcontroller ARM® Cortex® -M0+ and ARM Cortex-M3
      • Compliant with STM32Cube framework
      • Portable across other STM32 platforms
      • PC interface based on RS-485 communication
      • Communication layer for exchanging data between master and sensor nodes
      • Sensor configuration and sensor data acquisition
      • Fast Fourier Transform (FFT) calculation to evaluate the vibration spectrum

      显示较多内容

      IMAGE

      STSW-IO-LINK
      产品型号 Software Version 供货状态 供应商 下载
      STSW-IO-LINK 1.1.1 Active ST

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN5041
      IO-Link solution based on STEVAL-IDP004V2 master evaluation board and STEVAL-IDP003V1 kit
      4.0
      1.34 MB
      PDF
      AN4113
      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART
      1.3
      142.25 KB
      PDF
      AN3070
      管理驱动器使能信号以使用STM32™的 USART 进行 RS-485 和 IO-Link 通信
      1.4
      467.28 KB
      PDF
      AN4075
      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
      1.0
      409.41 KB
      PDF
      AN4828
      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication
      1.0
      992.21 KB
      PDF
      AN5041

      IO-Link solution based on STEVAL-IDP004V2 master evaluation board and STEVAL-IDP003V1 kit

      AN4113

      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART

      AN3070

      管理驱动器使能信号以使用STM32™的 USART 进行 RS-485 和 IO-Link 通信

      AN4075

      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board

      AN4828

      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication

    • 描述 版本 文档大小 操作
      UM2421
      Getting started with the P-NUCLEO-IOM01M1 full IO-Link master (PHY plus stack) evaluation board and development system
      4.0
      1.03 MB
      PDF
      UM2421

      Getting started with the P-NUCLEO-IOM01M1 full IO-Link master (PHY plus stack) evaluation board and development system

Presentations & Training Material

    • 描述 版本 文档大小 操作
      L6360 and L6362A: A smart way to drive industrial sensors and actuators 1.0
      906.99 KB
      PDF
      STM32 and STM8 embedded software solutions 7.0
      3.12 MB
      PDF

      L6360 and L6362A: A smart way to drive industrial sensors and actuators

      STM32 and STM8 embedded software solutions

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      L6360 and L6362A - Embracing the Industry 4.0 revolution 12.2018
      282.88 KB
      PDF

      L6360 and L6362A - Embracing the Industry 4.0 revolution

    • 描述 版本 文档大小 操作
      Intelligent power switches (IPS) 04.2018
      4.21 MB
      PDF
      面向IO-Link的 产品和解决方案 08.2017
      491.91 KB
      PDF
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF

      Intelligent power switches (IPS)

      面向IO-Link的 产品和解决方案

      Products and solutions for Smart industry

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

支持中心或提供反馈