概述
解决方案
硬件评估工具
资源
工具和软件
主要产品
开始

除了提供可编程逻辑控制器(PLC)的标准功能外,安全PLC还具有额外的功能安全和可靠性特性,以满足IEC 61508标准中描述的安全完整性等级(SIL)要求。安全PLC通常置于黄色的盒子中,在需要更高安全级别的地方使用,例如为了确保操作人员的安全工作环境。

我们提供一系列高性能STM32微控制器,面向现场总线和IO-Link连接的收发器、以及全面保护的限流终端,智能功率开关和保护器件,以帮助满足IEC 61131标准中定义的要求 — 其中许多产品都拥有10年的使用寿命。

此外,我们还提供一个大型软硬件评估和开发工具生态系统,并与合作伙伴一起提供支持服务,以帮助满足工业4.0的可靠性、安全性和安全防护要求。

精选 产品

产品型号
描述
STEVAL-ISA206V1 38 V, 2 A synchronous step-down switching regulator evaluation board based on L6986H Quick view

主要特性

  • 2 A DC output current
  • 4 V to 38 V operating input voltage.
  • Low consumption mode or low noise mode
  • Programmable ISKIP current
  • 30 μA IQ at light load (LCM VIN  = 12 V and VOUT  = 3.3 V)
  • 8 μA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Output voltage adjustable from 0.85 V to VIN
  • Embedded output voltage supervisor
  • Synchronization (in all fSW range)
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDS(on)HS  = 180 mΩ; RDS(on)LS  = 150 mΩ
  • Thermal shutdown
  • RoHS and WEEE compliant

Show More

STEVAL-IFP010V3 High-side driver based on the VNI2140J Quick view

主要特性

  • Output current: 1 A per channel
  • Shorted-load protection
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Non-simultaneous TCSD (thermal case shutdown) restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shutdown
  • Open load in off-state and short to VCC detection
  • Open-drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2 supply voltage: +4 V to +36 V
  • RoHS compliant

Show More

STEVAL-IFP020V1 High side driver based on L6370Q Quick view

主要特性

  • Single-channel topology
  • Galvanic isolation
  • 2.5 A output current
  • 9.5 V to 35 V supply voltage range
  • Short-circuit, overload, and thermal protections
  • Loss of ground and VS protections
  • Fast demagnetization of inductive loads
  • Open load, output short to VS detection
  • Two diagnostic outputs
  • Output status LED driver
  • EMC immunity against burst, surge, and ESD
  • RoHS compliant

Show More

STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board based on the L6360 Quick view

主要特性

  • Supply voltage from 18 V to 32.5 V
  • Fully protected programmable output stages
  • Supports COM1, COM2 and COM3 mode
  • 5 mA IO-Link digital input
  • Additional IEC61131-2 type-1 input
  • 3.3 V / 5 V, 50 mA linear regulator
  • Fast mode I2 C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Interface compatible with STEVAL-PCC009V2 and STEVAL-PCC009V1
  • EMC immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards
  • RoHS compliant

Show More

STEVAL-IFP015V2 ISO8200B High Side Driver - 8 Channels evaluation board Quick view

主要特性

  • VCC operating voltage from 10.5 to 33 V
  • 0.7 A for each channel
  • Reverse polarity protection on VCC and VDD supply voltage
  • Digital supply voltage VDD 3.3/5 V
  • Microcontroller interface direct/synchronous mode communication
  • Designed to meet requirements of IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 standards
  • RoHS compliant

Show More

X-NUCLEO-PLC01A1 Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo Quick view

主要特性

  • Enables a PLC (Programmable Logic Controller) function subset on STM32 Nucleo
  • 8x input with CLT01-38SQ7 high-speed protected digital termination array
  • 8x output with VNI8200XP high-side solid state relay
  • Status LEDs: Fault, Thermal, Power
  • IO (input/output) activity LEDs 24 V power supply
  • Free comprehensive development firmware library and example compatible with STM32Cube firmware
  • Compatible with STM32 Nucleo boards
  • Compatible with Arduino UNO R3 connector
  • RoHS compliant

Show More

STEVAL-IFP032V1 Eight-channel high-side driver based on the VNI8200XP-32 Quick view

主要特性

  • Operating voltage: from 10.5 to 33 V
  • Operating current: 1.2 A for each channel
  • Reverse polarity protection
  • High-speed opto-isolation for SPI and parallel communication
  • Low-speed opto-isolation for device fault signaling
  • Step-down converter for 3.3 V or 5 V
  • Digital supply voltage
  • LED matrix for channel status signaling
  • Microcontroller interface
  • Designed to meet EMC standard requirements: IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • RoHS compliant

Show More

X-NUCLEO-OUT01A1 Industrial Digital output expansion board based on ISO8200BQ for STM32 Nucleo Quick view

主要特性

  • Enables industrial programmable logic controller (PLC) capabilities on STM32 Nucleo
  • ISO8200BQ galvanic isolated octal high-side smart power solid state-relay
  • Operating voltage from 10.5 V to 33 V
  • Maximum operating output current per channel IOUT = 700 mA
  • Status LEDs: Fault, Thermal protection
  • Compatible with Arduino® UNO R3 connector
  • Compliance with EMC standards:
    • IEC61000-4-2: 8kV Contact Discharge and 15kV Air discharge
    • IEC61000-4-3: 4kV Discharge on output and supply line
    • IEC61000-4-5: 2kV Discharge on output and supply line
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

Show More

STEVAL-IFP028V1 Single high side driver based on IPS160H Quick view

主要特性

  • Operating voltage from 8 to 60 V
  • Operating current up to 2.5 A
  • Programmable cut-off delay time
  • Reverse polarity protection
  • Galvanic isolation on PCB
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for common diagnostics on:
    • Open load in OFF state
    • Cut-off
    • Thermal protection
    • Red LED functionality on DIAG pin guaranteed from VCC = 12 V
  • Microcontroller interface
  • IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliant
  • RoHS compliant

Show More

STEVAL-IFP017V3 Evaluation board for IO-Link transceiver device L6362A Quick view

主要特性

  • Operating voltage from 7 to 36 V
  • Operating current up to 300 mA
  • Configurable in push-pull, high-side or low-side
  • Overcurrent protection with cutoff function
  • Overtemperature protection
  • Suitable to drive R, L and C loads
  • Delayed cutoff for quick charging of capacitive loads
  • Able to handle up to 500 mJ inductive loads
  • Full reverse polarity protection on VCC , GND, OUTH, OUTL and I/Q pins
  • Green device status LED (ON or OFF)
  • Red diagnostic LEDs for:
    • cutoff and overtemperature events
    • overload
  • Supports COM1, COM2 and COM3
  • Meets IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5 (surge) requirements
  • RoHS compliant

Show More

STEVAL-IFP034V1 Single high side driver based on IPS161H Quick view

主要特性

  • Operating voltage range: 8 to 60 V
  • Operating current: 0.5 A max
  • Programmable cut-off delay time
  • Reverse polarity protection
  • Galvanic isolation on PCB
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for Common Diagnostics on:
    • open load in OFF state
    • cut-off
    • thermal protection
  • Microcontroller interface
  • Compliant with IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5
  • RoHS compliant

Show More

STEVAL-IFP029V1 Quad low side driver demonstration board based on IPS4260L Quick view

主要特性

  • VCC operating voltage from 8 V to 36 V
  • VDD operating voltage range 3.3 V to 5 V
  • Programmable load limitation current
  • Programmable cut-off delay time
  • Up to 100 kHz switching frequency
  • High speed opto-isolation for driving and feedback diagnostic
  • Diagnostic LED for thermal and cut-off channel status
  • Diagnostic LED for open load detection in OFF state
  • Thermal shut down
  • Reverse polarity protection
  • Designed to meet EMC standard requirements: IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
  • RoHS compliant

Show More

STEVAL-IFP035V1 Isolated and non-isolated digital inputs on evaluation board based on CLT03-2Q3 self-powered current limited termination device Quick view

主要特性

  • 2 isolated high-side / low-side digital inputs
  • 2 non-isolated high-side digital inputs
  • 60 V and reverse input plugin capable
  • No power supply required
  • Safety test pulse
  • High EMI robustness thanks to integrated digital filter
  • IEC61131-2 type 1 and type 3 compliant
  • RoHS compliant

Show More

STEVAL-IFP005V2 High side driver demonstration board based on the VN751PT Quick view

主要特性

  • RoHS compliant
  • Transil addition between TRIAC A2-G terminals
  • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
  • Free development area with hole matrix available for application breadboard adaptation
  • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
  • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
  • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
  • ICC connector for software adjustment
  • Varistor addition between mains voltage
  • Program selector (U2)

Show More

产品型号
STEVAL-ISA206V1

38 V, 2 A synchronous step-down switching regulator evaluation board based on L6986H

主要特性

  • 2 A DC output current
  • 4 V to 38 V operating input voltage.
  • Low consumption mode or low noise mode
  • Programmable ISKIP current
  • 30 μA IQ at light load (LCM VIN  = 12 V and VOUT  = 3.3 V)
  • 8 μA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Output voltage adjustable from 0.85 V to VIN
  • Embedded output voltage supervisor
  • Synchronization (in all fSW range)
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDS(on)HS  = 180 mΩ; RDS(on)LS  = 150 mΩ
  • Thermal shutdown
  • RoHS and WEEE compliant

Show More

STEVAL-IFP010V3

High-side driver based on the VNI2140J

主要特性

  • Output current: 1 A per channel
  • Shorted-load protection
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Non-simultaneous TCSD (thermal case shutdown) restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shutdown
  • Open load in off-state and short to VCC detection
  • Open-drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2 supply voltage: +4 V to +36 V
  • RoHS compliant

Show More

STEVAL-IFP020V1

High side driver based on L6370Q

主要特性

  • Single-channel topology
  • Galvanic isolation
  • 2.5 A output current
  • 9.5 V to 35 V supply voltage range
  • Short-circuit, overload, and thermal protections
  • Loss of ground and VS protections
  • Fast demagnetization of inductive loads
  • Open load, output short to VS detection
  • Two diagnostic outputs
  • Output status LED driver
  • EMC immunity against burst, surge, and ESD
  • RoHS compliant

Show More

STEVAL-IFP016V2

IO-Link communication master transceiver demonstration board based on the L6360

主要特性

  • Supply voltage from 18 V to 32.5 V
  • Fully protected programmable output stages
  • Supports COM1, COM2 and COM3 mode
  • 5 mA IO-Link digital input
  • Additional IEC61131-2 type-1 input
  • 3.3 V / 5 V, 50 mA linear regulator
  • Fast mode I2 C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Interface compatible with STEVAL-PCC009V2 and STEVAL-PCC009V1
  • EMC immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards
  • RoHS compliant

Show More

STEVAL-IFP015V2

ISO8200B High Side Driver - 8 Channels evaluation board

主要特性

  • VCC operating voltage from 10.5 to 33 V
  • 0.7 A for each channel
  • Reverse polarity protection on VCC and VDD supply voltage
  • Digital supply voltage VDD 3.3/5 V
  • Microcontroller interface direct/synchronous mode communication
  • Designed to meet requirements of IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 standards
  • RoHS compliant

Show More

X-NUCLEO-PLC01A1

Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo

主要特性

  • Enables a PLC (Programmable Logic Controller) function subset on STM32 Nucleo
  • 8x input with CLT01-38SQ7 high-speed protected digital termination array
  • 8x output with VNI8200XP high-side solid state relay
  • Status LEDs: Fault, Thermal, Power
  • IO (input/output) activity LEDs 24 V power supply
  • Free comprehensive development firmware library and example compatible with STM32Cube firmware
  • Compatible with STM32 Nucleo boards
  • Compatible with Arduino UNO R3 connector
  • RoHS compliant

Show More

STEVAL-IFP032V1

Eight-channel high-side driver based on the VNI8200XP-32

主要特性

  • Operating voltage: from 10.5 to 33 V
  • Operating current: 1.2 A for each channel
  • Reverse polarity protection
  • High-speed opto-isolation for SPI and parallel communication
  • Low-speed opto-isolation for device fault signaling
  • Step-down converter for 3.3 V or 5 V
  • Digital supply voltage
  • LED matrix for channel status signaling
  • Microcontroller interface
  • Designed to meet EMC standard requirements: IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • RoHS compliant

Show More

X-NUCLEO-OUT01A1

Industrial Digital output expansion board based on ISO8200BQ for STM32 Nucleo

主要特性

  • Enables industrial programmable logic controller (PLC) capabilities on STM32 Nucleo
  • ISO8200BQ galvanic isolated octal high-side smart power solid state-relay
  • Operating voltage from 10.5 V to 33 V
  • Maximum operating output current per channel IOUT = 700 mA
  • Status LEDs: Fault, Thermal protection
  • Compatible with Arduino® UNO R3 connector
  • Compliance with EMC standards:
    • IEC61000-4-2: 8kV Contact Discharge and 15kV Air discharge
    • IEC61000-4-3: 4kV Discharge on output and supply line
    • IEC61000-4-5: 2kV Discharge on output and supply line
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

Show More

STEVAL-IFP028V1

Single high side driver based on IPS160H

主要特性

  • Operating voltage from 8 to 60 V
  • Operating current up to 2.5 A
  • Programmable cut-off delay time
  • Reverse polarity protection
  • Galvanic isolation on PCB
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for common diagnostics on:
    • Open load in OFF state
    • Cut-off
    • Thermal protection
    • Red LED functionality on DIAG pin guaranteed from VCC = 12 V
  • Microcontroller interface
  • IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliant
  • RoHS compliant

Show More

STEVAL-IFP017V3

Evaluation board for IO-Link transceiver device L6362A

主要特性

  • Operating voltage from 7 to 36 V
  • Operating current up to 300 mA
  • Configurable in push-pull, high-side or low-side
  • Overcurrent protection with cutoff function
  • Overtemperature protection
  • Suitable to drive R, L and C loads
  • Delayed cutoff for quick charging of capacitive loads
  • Able to handle up to 500 mJ inductive loads
  • Full reverse polarity protection on VCC , GND, OUTH, OUTL and I/Q pins
  • Green device status LED (ON or OFF)
  • Red diagnostic LEDs for:
    • cutoff and overtemperature events
    • overload
  • Supports COM1, COM2 and COM3
  • Meets IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5 (surge) requirements
  • RoHS compliant

Show More

STEVAL-IFP034V1

Single high side driver based on IPS161H

主要特性

  • Operating voltage range: 8 to 60 V
  • Operating current: 0.5 A max
  • Programmable cut-off delay time
  • Reverse polarity protection
  • Galvanic isolation on PCB
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for Common Diagnostics on:
    • open load in OFF state
    • cut-off
    • thermal protection
  • Microcontroller interface
  • Compliant with IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5
  • RoHS compliant

Show More

STEVAL-IFP029V1

Quad low side driver demonstration board based on IPS4260L

主要特性

  • VCC operating voltage from 8 V to 36 V
  • VDD operating voltage range 3.3 V to 5 V
  • Programmable load limitation current
  • Programmable cut-off delay time
  • Up to 100 kHz switching frequency
  • High speed opto-isolation for driving and feedback diagnostic
  • Diagnostic LED for thermal and cut-off channel status
  • Diagnostic LED for open load detection in OFF state
  • Thermal shut down
  • Reverse polarity protection
  • Designed to meet EMC standard requirements: IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
  • RoHS compliant

Show More

STEVAL-IFP035V1

Isolated and non-isolated digital inputs on evaluation board based on CLT03-2Q3 self-powered current limited termination device

主要特性

  • 2 isolated high-side / low-side digital inputs
  • 2 non-isolated high-side digital inputs
  • 60 V and reverse input plugin capable
  • No power supply required
  • Safety test pulse
  • High EMI robustness thanks to integrated digital filter
  • IEC61131-2 type 1 and type 3 compliant
  • RoHS compliant

Show More

STEVAL-IFP005V2

High side driver demonstration board based on the VN751PT

主要特性

  • RoHS compliant
  • Transil addition between TRIAC A2-G terminals
  • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
  • Free development area with hole matrix available for application breadboard adaptation
  • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
  • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
  • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
  • ICC connector for software adjustment
  • Varistor addition between mains voltage
  • Program selector (U2)

Show More

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4373
      Galvanically-isolated 8 channel high-side driver based on the ISO8200B and ISO8200BQ
      2.0
      2.02 MB
      PDF
      AN4828
      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication
      1.0
      992.21 KB
      PDF
      AN4781
      STEVAL-IFP028V1 evaluation board for single high-side driver IPS160H
      2.0
      3.82 MB
      PDF
      AN4998
      STEVAL-IFP034V1 evaluation board for the IPS161H single high side driver
      2.0
      6.08 MB
      PDF
      AN4373

      Galvanically-isolated 8 channel high-side driver based on the ISO8200B and ISO8200BQ

      AN4828

      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication

      AN4781

      STEVAL-IFP028V1 evaluation board for single high-side driver IPS160H

      AN4998

      STEVAL-IFP034V1 evaluation board for the IPS161H single high side driver

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      IPS160H/IPS161H - Ready for tomorrow’s factory automation 08.2017
      341.83 KB
      PDF
      ISO8200BQ - Leading innovation for industrial automation 08.2017
      363.54 KB
      PDF
      L6360 and L6362A - Embracing the Industry 4.0 revolution 12.2018
      282.88 KB
      PDF

      IPS160H/IPS161H - Ready for tomorrow’s factory automation

      ISO8200BQ - Leading innovation for industrial automation

      L6360 and L6362A - Embracing the Industry 4.0 revolution

    • 描述 版本 文档大小 操作
      面向IO-Link的 产品和解决方案 08.2017
      491.91 KB
      PDF
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF

      面向IO-Link的 产品和解决方案

      Products and solutions for Smart industry

软件

    • 产品型号

      Programmable logic controller (PLC) app for Android and iOS

      STSW-IPS16X GUI for STEVAL-IFP028V1 and STEVAL-IFP034V1

    • 产品型号

      Industrial input/output software expansion for STM32Cube

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

电源管理

产品型号 描述
IPS160H Single high-side switch for safety integrity level (SIL2 and SIL3) compliant systems
L7987 61 V 3 A asynchronous step-down switching regulator with adjustable current limitation
产品型号
Single high-side switch for safety integrity level (SIL2 and SIL3) compliant systems
61 V 3 A asynchronous step-down switching regulator with adjustable current limitation

Protection Devices

产品型号 描述
CLT03-2Q3 Self powered digital input current limiter
产品型号
Self powered digital input current limiter