概述
解决方案
硬件评估工具
资源
工具和软件
主要产品
开始

真空吸尘器技术的发展使现在的真空吸尘器拥有比以前更大的吸力,同时体积更小、重量更轻、运行更安静。它们还更高效节能,这是电池供电型号的一个关键因素。

为帮助设计适合现代真空吸尘器中所用各类电机(如三相无刷电机、通用电机等)的高效电机控制解决方案,ST提供广泛的STM32微控制器、功率MOSFET、IGBT和智能功率模块(IPM)、可控硅和交流开关、高压预驱动、以及全套硬件和软件评估与开发工具。

此外,我们还拥有全系列交流-直流(AC-DC)和直流-直流(DC-DC)功率转换解决方案、以及环境和运动传感器,是设计高效智能真空吸尘器的理想选择。

产品型号
描述
STEVAL-ISA178V1 5 V / 200 mA high voltage buck-converter based on VIPer01 Quick view

主要特性

  • Five-star energy efficiency for operation under no load (PIN_no_load < 20 mW @ 230 VAC )
  • Meets ErP Lot 6 Tier 2 requirements for household and office equipment
  • Compliant with the 10% load efficiency and 4-point average active-mode efficiency targets prescribed by the European CoC ver. 5 Tier 2
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • VIPer01 800V avalanche rugged technology and embedded protections ensure enhanced system reliability
  • RoHS compliant

Show More

STEVAL-ISA195V1 5 V / 0.36 A buck converter using VIPerPlus ? VIPer11 Quick view

主要特性

  • Universal AC main input voltage range: 85 VAC to 265 VAC
  • Output range: 5 V / 0.36 A
  • Rated output power: 1.8 W
  • Input power in standby at 230 VAC : less than 18 mW
  • Active mode efficiency: > 65%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA196V1 5 V / 1.2 A non-isolated flyback converter using VIPerPlus?VIPer114LS Quick view

主要特性

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output voltage: 5 V
  • Output current: 1.2 A
  • Rated output power: 6 W
  • No load input power @230 VAC : < 10 mW
  • Active mode efficiency: > 78%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA197V1 12 V, 7.8 W isolated flyback converter based on VIPer114LS Quick view

主要特性

  • Universal input mains range: 90 – 265VAC , frequency: 50 – 60 Hz
  • Output voltage: 12 V
  • Output current: 0.65 A
  • Very compact size
  • Stand-by mains consumption: < 20 mW at 230VAC
  • Average efficiency: > 81%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA177V1 5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01 Quick view

主要特性

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output range: 5 V / 0.85 A
  • Rated output power: 4.25 W
  • Input power in standby @ 230 VAC : < 9 mW
  • Active mode efficiency: > 74%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA180V1 12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P Quick view

主要特性

  • Universal AC main input voltage range: 85 to 265 VAC
  • Output range: 12 V - 0.6 A
  • Rated output power: 7.2 W
  • Input power in standby @ 230 VAC : less than 18 mW
  • Active mode efficiency: > 80%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA192V1 7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L Quick view

主要特性

  • Smart standby architecture using the zero power mode (ZPM) for capacitive touch sensing in consumer electronics applications
  • Enhanced system reliability thanks to VIPer0P 800 V avalanche rugged technology and its embedded protection
  • Minimized system input power consumption: less than 30 mW at 230 VAC in ZPM
  • IEC55022 Class B conducted EMI compliant, even with reduced EMI filter, thanks to the frequency jittering feature
  • IEC61000-4-2 (ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge) compliant
  • RoHS compliant

Show More

X-NUCLEO-NFC04A1 Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo Quick view

主要特性

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

STEVAL-SPIN3201 STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board Quick view

主要特性

  • Input voltage from 8 V to 45 V
  • Output current up to 15 Arms
  • Power stage based on STD140N6F7 MOSFETs
  • Embedded 3.3 V buck regulator
  • Embedded 12 V LDO regulator
  • 3-shunt current sensing
  • Digital Hall sensors and encoder input
  • Overcurrent comparator
  • Bus voltage sensing
  • Fully supporting STM32 PMSM FOC Software Development Kit (STSW-STM32100)
  • Embedded ST-LINK/V2-1
  • Easy user interface with buttons and trimmer
  • RoHS compliant

Show More

ST25DV-DISCOVERY Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability Quick view

主要特性

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

EVALSTDRV600HB8 Demonstration board kit for L638xE and L639x high-voltage gate drivers Quick view

主要特性

  • Half-bridge configuration
  • High voltage rail up to 600 V
  • Includes samples of each compatible gate driver in SO8 package
    • L6385E, L6387E, L6388E, L6389E,
    • L6395, L6398, L6399
  • Compatible with MOSFETs/IGBTs in
    • DPAK, D2PAK, TO-220, TO-220FP
  • dV/dt transient immunity ± 50 V/ns in full temperature range
  • Integrated bootstrap diode
  • Dedicated high- and low-side driving inputs
  • Compact and simplified layout
  • Gate drivers in the kit features different functionalities and characteristics
    • UVLO on both - high-side and low-side
    • Internal deadtime, or no deadtime
    • Interlocking for anti cross-conduction protection
    • Ability to drive asymmetrical half-bridges and switched reluctance motors
    • Active high or active low LIN for single input gate driving

Show More

STEVAL-SPIN3202 STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board Quick view

主要特性

  • Input voltage from 7 V to 45 V
  • Output current up to 15 Arms
  • Power stage based on STD140N6F7 MOSFETs
  • Embedded 3.3 V buck regulator
  • Embedded 12 V LDO regulator
  • Single shunt current sensing
  • Digital Hall sensors and encoder input
  • Overcurrent comparator
  • Bus voltage sensing
  • Fully compatible with STM32 PMSM FOC software development kit
  • 6-step sensorless and sensored firmware supported
  • Embedded ST-LINK/V2-1
  • Easy user interface with buttons and trimmer
  • STM32 FW boot loader supported
  • RoHS compliant

Show More

EVAL6498L Evaluation board for the L6498L gate driver Quick view

主要特性

  • Driver current capability: 2 A source, 2.5 A sink
  • Integrated bootstrap diode
  • Interlocking function
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • UVLO on both high-side and low-side sections
  • dV/dt immunity: 50 V/ns in full temperature range
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design

Show More

EVAL6494L Demonstration board for L6494L gate driver Quick view

主要特性

  • Driver current capability: 2 A source, 2.5 A sink
  • Integrated bootstrap diode
  • Single input and shutdown pin
  • Adjustable deadtime
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • UVLO on both high-side and low-side sections
  • dV/dt immunity: 50 V/ns in full temperature range
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design

Show More

X-NUCLEO-IHM15A1 Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo Quick view

主要特性

  • Voltage range from 7 to 45 V
  • Output current up to 1.5 Arms for each motor
  • Two independent current limiters with adjustable OFF time
  • Full protection set including: overcurrent, short-circuit, under voltage lock out and thermal shutdown
  • Parallel operation
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards

Show More

STEVAL-ISA115V1 12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS Quick view

主要特性

  • Universal input mains range:
    • input voltage: 90 VAC - 264 VAC
    • frequency: 45 Hz - 65 Hz
  • Single-output voltage: 12 V @ 0.15 A continuous operation
  • Standby mains consumption: < 50 mW @ 265 VAC
  • Average efficiency: > 75%
  • Fully protected against faults (overload, feedback disconnection and overheating)
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA140V1 15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE Quick view

主要特性

  • AC Main Input voltage range: 100 VAC to 265 VAC
  • Mains frequency (fL ): 50 Hz / 60 Hz
  • Output voltage typ: 12 V
  • Output current: 1.25 A
  • Output ripple voltage: 50 mV
  • Rated output power: 15 W
  • Input power in standby @230 VAC : 50 mW
  • Active mode efficiency: 78%
  • Ambient operating temperature: 60 °C
  • RoHS compliant

Show More

STEVAL-ISA153V1 12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE Quick view

主要特性

  • Universal input mains range: 90 – 265 VAC frequency: 50 - 60 Hz
  • Output voltage/current: 12 V/1.25 A (1.65 A peak)
  • Very compact size
  • Standby mains consumption: lower than 30 mW at 230 VAC
  • Minimum active mode efficiency: 81.55%
  • Minimum active mode at 10% load efficiency: 71.55%
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-IHM029V2 Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac Quick view

主要特性

  • Input voltage range: 90-265 VAC, 50/60 Hz
  • 12 VDC / 5 VDC auxiliary power supply based on the VIPer16L in buck converter topology
  • Total power consumption below 300 mW in standby mode
  • Maximum output power: 1500 W
  • 20-pin, 8-bit STM8S103F2 MCU as main controller
  • Employs zero-voltage switching (ZVS) to synchronize MCU events with the voltage mains
  • Motor driven by T1235T Triac in phase-angle control
  • 5 power levels and standby mode selectable by potentiometer
  • 5 LEDs to display the power level of the board
  • “RUN” LED to indicate the board is functioning
  • Standard in-circuit programming connector
  • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
  • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
  • RoHS compliant

Show More

STEVAL-ISA171V1 12 V - 15 W quasi resonant flyback converter based on the VIPER35HD Quick view

主要特性

  • Wide input voltage range: 90 VAC to 264 VAC
  • Output voltage: 12 V
  • Output current: 1.25 A
  • Rated output power: 15 W
  • Quasi resonant operation
  • Input power standby @ 230 VAC : < 30 mW
  • Active mode efficiency: > 82%
  • EMI: pre-compliance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA174V1 7 W dual output offline flyback converter for home appliances using VIPer0P Quick view

主要特性

  • Zero-power input consumption ratified as per IEC62301 Clause 4.5 (PIN_ZPM < 5 mW at 230 VAC )
  • Negative output voltage easily set through the voltage divider
  • Five-star energy efficiency when operating with no load (PIN_no_load < 10 mW at 230 VAC )
  • Meets ErP Lot 6 Tier 2 requirements for household and office equipment
  • Meets European regulation 1275/2008 regarding eco-design requirements for standby and off-mode electric power consumption for household and office equipment
  • Compliant with the ErP Lot 6 Tier 2 requirements in off-mode
  • Compliant with the 10% load efficiency and 4-point average active-mode efficiency targets prescribed by the European CoC ver. 5 Tier 2
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • VIPer0P 800 V avalanche rugged technology and its embedded protections ensure enhanced system reliability
  • RoHS compliant

Show More

EVAL6491HB Demonstration board for L6491 gate driver with smart shut down feature Quick view

主要特性

  • High voltage rail up to 600 V
  • dV/dt immunity: 50 V/ns in full temperature range
  • Driver current capability: 4 A source/sink
  • Comparator for fault protections
  • Smart shutdown function
  • Integrated bootstrap diode
  • Adjustable deadtime
  • Interlocking function
  • Switching times 15 ns rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Compact and simplified layout
  • Bill of material reduction
  • Effective fault protection
  • Flexible, easy and fast design

Show More

STEVAL-ISA184V1 5V/1.2A 12V/750mA double output flyback converter using VIPER37LD Quick view

主要特性

  • Universal input mains range: 85 – 265 VAC ; frequency: 50 – 60 Hz
  • Output voltage 1: 5 V / 1.2 A
  • Output voltage 2: 12 V / 0.75 A
  • Very compact size
  • Standby mains consumption: < 40 mW at 230 VAC
  • Average efficiency: > 75%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA182V1 8.4 W / 30 W peak power offline flyback converter using VIPER38HD Quick view

主要特性

  • US input range: 85 – 132 VAC , frequency: 50 – 60 Hz
  • Output voltage / current: 12 V / 0.7 A (2.5 A peak)
  • Very compact size
  • Standby mains consumption: lower than 25 mW at 115 VAC
  • Min. active mode efficiency: 81.14%
  • Min. active mode at 10% load efficiency: 71.14%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

产品型号
STEVAL-ISA178V1

5 V / 200 mA high voltage buck-converter based on VIPer01

主要特性

  • Five-star energy efficiency for operation under no load (PIN_no_load < 20 mW @ 230 VAC )
  • Meets ErP Lot 6 Tier 2 requirements for household and office equipment
  • Compliant with the 10% load efficiency and 4-point average active-mode efficiency targets prescribed by the European CoC ver. 5 Tier 2
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • VIPer01 800V avalanche rugged technology and embedded protections ensure enhanced system reliability
  • RoHS compliant

Show More

STEVAL-ISA195V1

5 V / 0.36 A buck converter using VIPerPlus ? VIPer11

主要特性

  • Universal AC main input voltage range: 85 VAC to 265 VAC
  • Output range: 5 V / 0.36 A
  • Rated output power: 1.8 W
  • Input power in standby at 230 VAC : less than 18 mW
  • Active mode efficiency: > 65%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA196V1

5 V / 1.2 A non-isolated flyback converter using VIPerPlus?VIPer114LS

主要特性

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output voltage: 5 V
  • Output current: 1.2 A
  • Rated output power: 6 W
  • No load input power @230 VAC : < 10 mW
  • Active mode efficiency: > 78%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA197V1

12 V, 7.8 W isolated flyback converter based on VIPer114LS

主要特性

  • Universal input mains range: 90 – 265VAC , frequency: 50 – 60 Hz
  • Output voltage: 12 V
  • Output current: 0.65 A
  • Very compact size
  • Stand-by mains consumption: < 20 mW at 230VAC
  • Average efficiency: > 81%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA177V1

5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01

主要特性

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output range: 5 V / 0.85 A
  • Rated output power: 4.25 W
  • Input power in standby @ 230 VAC : < 9 mW
  • Active mode efficiency: > 74%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA180V1

12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P

主要特性

  • Universal AC main input voltage range: 85 to 265 VAC
  • Output range: 12 V - 0.6 A
  • Rated output power: 7.2 W
  • Input power in standby @ 230 VAC : less than 18 mW
  • Active mode efficiency: > 80%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA192V1

7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L

主要特性

  • Smart standby architecture using the zero power mode (ZPM) for capacitive touch sensing in consumer electronics applications
  • Enhanced system reliability thanks to VIPer0P 800 V avalanche rugged technology and its embedded protection
  • Minimized system input power consumption: less than 30 mW at 230 VAC in ZPM
  • IEC55022 Class B conducted EMI compliant, even with reduced EMI filter, thanks to the frequency jittering feature
  • IEC61000-4-2 (ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge) compliant
  • RoHS compliant

Show More

X-NUCLEO-NFC04A1

Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

主要特性

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

STEVAL-SPIN3201

STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board

主要特性

  • Input voltage from 8 V to 45 V
  • Output current up to 15 Arms
  • Power stage based on STD140N6F7 MOSFETs
  • Embedded 3.3 V buck regulator
  • Embedded 12 V LDO regulator
  • 3-shunt current sensing
  • Digital Hall sensors and encoder input
  • Overcurrent comparator
  • Bus voltage sensing
  • Fully supporting STM32 PMSM FOC Software Development Kit (STSW-STM32100)
  • Embedded ST-LINK/V2-1
  • Easy user interface with buttons and trimmer
  • RoHS compliant

Show More

ST25DV-DISCOVERY

Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability

主要特性

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

EVALSTDRV600HB8

Demonstration board kit for L638xE and L639x high-voltage gate drivers

主要特性

  • Half-bridge configuration
  • High voltage rail up to 600 V
  • Includes samples of each compatible gate driver in SO8 package
    • L6385E, L6387E, L6388E, L6389E,
    • L6395, L6398, L6399
  • Compatible with MOSFETs/IGBTs in
    • DPAK, D2PAK, TO-220, TO-220FP
  • dV/dt transient immunity ± 50 V/ns in full temperature range
  • Integrated bootstrap diode
  • Dedicated high- and low-side driving inputs
  • Compact and simplified layout
  • Gate drivers in the kit features different functionalities and characteristics
    • UVLO on both - high-side and low-side
    • Internal deadtime, or no deadtime
    • Interlocking for anti cross-conduction protection
    • Ability to drive asymmetrical half-bridges and switched reluctance motors
    • Active high or active low LIN for single input gate driving

Show More

STEVAL-SPIN3202

STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board

主要特性

  • Input voltage from 7 V to 45 V
  • Output current up to 15 Arms
  • Power stage based on STD140N6F7 MOSFETs
  • Embedded 3.3 V buck regulator
  • Embedded 12 V LDO regulator
  • Single shunt current sensing
  • Digital Hall sensors and encoder input
  • Overcurrent comparator
  • Bus voltage sensing
  • Fully compatible with STM32 PMSM FOC software development kit
  • 6-step sensorless and sensored firmware supported
  • Embedded ST-LINK/V2-1
  • Easy user interface with buttons and trimmer
  • STM32 FW boot loader supported
  • RoHS compliant

Show More

EVAL6498L

Evaluation board for the L6498L gate driver

主要特性

  • Driver current capability: 2 A source, 2.5 A sink
  • Integrated bootstrap diode
  • Interlocking function
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • UVLO on both high-side and low-side sections
  • dV/dt immunity: 50 V/ns in full temperature range
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design

Show More

EVAL6494L

Demonstration board for L6494L gate driver

主要特性

  • Driver current capability: 2 A source, 2.5 A sink
  • Integrated bootstrap diode
  • Single input and shutdown pin
  • Adjustable deadtime
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • UVLO on both high-side and low-side sections
  • dV/dt immunity: 50 V/ns in full temperature range
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design

Show More

X-NUCLEO-IHM15A1

Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo

主要特性

  • Voltage range from 7 to 45 V
  • Output current up to 1.5 Arms for each motor
  • Two independent current limiters with adjustable OFF time
  • Full protection set including: overcurrent, short-circuit, under voltage lock out and thermal shutdown
  • Parallel operation
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards

Show More

STEVAL-ISA115V1

12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS

主要特性

  • Universal input mains range:
    • input voltage: 90 VAC - 264 VAC
    • frequency: 45 Hz - 65 Hz
  • Single-output voltage: 12 V @ 0.15 A continuous operation
  • Standby mains consumption: < 50 mW @ 265 VAC
  • Average efficiency: > 75%
  • Fully protected against faults (overload, feedback disconnection and overheating)
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA140V1

15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE

主要特性

  • AC Main Input voltage range: 100 VAC to 265 VAC
  • Mains frequency (fL ): 50 Hz / 60 Hz
  • Output voltage typ: 12 V
  • Output current: 1.25 A
  • Output ripple voltage: 50 mV
  • Rated output power: 15 W
  • Input power in standby @230 VAC : 50 mW
  • Active mode efficiency: 78%
  • Ambient operating temperature: 60 °C
  • RoHS compliant

Show More

STEVAL-ISA153V1

12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE

主要特性

  • Universal input mains range: 90 – 265 VAC frequency: 50 - 60 Hz
  • Output voltage/current: 12 V/1.25 A (1.65 A peak)
  • Very compact size
  • Standby mains consumption: lower than 30 mW at 230 VAC
  • Minimum active mode efficiency: 81.55%
  • Minimum active mode at 10% load efficiency: 71.55%
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-IHM029V2

Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac

主要特性

  • Input voltage range: 90-265 VAC, 50/60 Hz
  • 12 VDC / 5 VDC auxiliary power supply based on the VIPer16L in buck converter topology
  • Total power consumption below 300 mW in standby mode
  • Maximum output power: 1500 W
  • 20-pin, 8-bit STM8S103F2 MCU as main controller
  • Employs zero-voltage switching (ZVS) to synchronize MCU events with the voltage mains
  • Motor driven by T1235T Triac in phase-angle control
  • 5 power levels and standby mode selectable by potentiometer
  • 5 LEDs to display the power level of the board
  • “RUN” LED to indicate the board is functioning
  • Standard in-circuit programming connector
  • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
  • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
  • RoHS compliant

Show More

STEVAL-ISA171V1

12 V - 15 W quasi resonant flyback converter based on the VIPER35HD

主要特性

  • Wide input voltage range: 90 VAC to 264 VAC
  • Output voltage: 12 V
  • Output current: 1.25 A
  • Rated output power: 15 W
  • Quasi resonant operation
  • Input power standby @ 230 VAC : < 30 mW
  • Active mode efficiency: > 82%
  • EMI: pre-compliance with EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA174V1

7 W dual output offline flyback converter for home appliances using VIPer0P

主要特性

  • Zero-power input consumption ratified as per IEC62301 Clause 4.5 (PIN_ZPM < 5 mW at 230 VAC )
  • Negative output voltage easily set through the voltage divider
  • Five-star energy efficiency when operating with no load (PIN_no_load < 10 mW at 230 VAC )
  • Meets ErP Lot 6 Tier 2 requirements for household and office equipment
  • Meets European regulation 1275/2008 regarding eco-design requirements for standby and off-mode electric power consumption for household and office equipment
  • Compliant with the ErP Lot 6 Tier 2 requirements in off-mode
  • Compliant with the 10% load efficiency and 4-point average active-mode efficiency targets prescribed by the European CoC ver. 5 Tier 2
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • VIPer0P 800 V avalanche rugged technology and its embedded protections ensure enhanced system reliability
  • RoHS compliant

Show More

EVAL6491HB

Demonstration board for L6491 gate driver with smart shut down feature

主要特性

  • High voltage rail up to 600 V
  • dV/dt immunity: 50 V/ns in full temperature range
  • Driver current capability: 4 A source/sink
  • Comparator for fault protections
  • Smart shutdown function
  • Integrated bootstrap diode
  • Adjustable deadtime
  • Interlocking function
  • Switching times 15 ns rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Compact and simplified layout
  • Bill of material reduction
  • Effective fault protection
  • Flexible, easy and fast design

Show More

STEVAL-ISA184V1

5V/1.2A 12V/750mA double output flyback converter using VIPER37LD

主要特性

  • Universal input mains range: 85 – 265 VAC ; frequency: 50 – 60 Hz
  • Output voltage 1: 5 V / 1.2 A
  • Output voltage 2: 12 V / 0.75 A
  • Very compact size
  • Standby mains consumption: < 40 mW at 230 VAC
  • Average efficiency: > 75%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

STEVAL-ISA182V1

8.4 W / 30 W peak power offline flyback converter using VIPER38HD

主要特性

  • US input range: 85 – 132 VAC , frequency: 50 – 60 Hz
  • Output voltage / current: 12 V / 0.7 A (2.5 A peak)
  • Very compact size
  • Standby mains consumption: lower than 25 mW at 115 VAC
  • Min. active mode efficiency: 81.14%
  • Min. active mode at 10% load efficiency: 71.14%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4479
      12 V, 15 W peak 20 W isolated flyback converter based on VIPer38LE
      1.0
      1.08 MB
      PDF
      AN4260
      12 V, 150 mA non-isolated buck converter using the VIPER06XS, from the VIPer™ plus family
      4.2
      3.5 MB
      PDF
      AN5057
      12 V, 7.8 W isolated flyback converter based on VIPer114LS
      1.0
      2.34 MB
      PDF
      AN4924
      12 V, 8.4 W peak power 30 W isolated flyback converter using VIPer38HD
      1.0
      2.94 MB
      PDF
      AN4812
      15 W, 12 V output, isolated flyback converter using Viper35HD device from the VIPer™ Plus family of high voltage converters
      1.0
      1.5 MB
      PDF
      AN4830
      15 W, 5 V - 12 V double output, isolated flyback converter based on Viper37LE/D
      1.0
      3.13 MB
      PDF
      AN4941
      7 W dual output (-5 V/+7 V) non-isolated flyback converter with capacitive touch sensing using VIPer0P and STM32L052
      1.0
      3.43 MB
      PDF
      AN4653
      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process
      1.0
      267.34 KB
      PDF
      AN4722
      HTS221数字湿度传感器:系统硬件集成指南
      1.0
      1,003.95 KB
      PDF
      AN2972
      How to design an antenna for dynamic NFC tags
      9.0
      1.59 MB
      PDF
      AN2648
      Increasing the resolution of analog temperature sensors
      1.4
      161.7 KB
      PDF
      AN994
      L638xE application guide
      7.1
      560.1 KB
      PDF
      AN1299
      L638xE tricks and tips
      3.0
      718.2 KB
      PDF
      AN2738
      L6390 half-bridge gate driver
      2.3
      3.12 MB
      PDF
      AN2785
      L6393 half bridge gate driver
      1.2
      1.98 MB
      PDF
      AN4911
      NDEF management with ST25DVxxx and ST25TVxxx products
      4.0
      460.67 KB
      PDF
      AN4836
      STEVAL-ISA174V1: VIPer0P 7 W double output non-isolated flyback
      2.0
      4.05 MB
      PDF
      AN4855
      STEVAL-ISA177V1 5 V/4.25 W non-isolated flyback demo with VIPer01
      2.0
      8.82 MB
      PDF
      AN4858
      STEVAL-ISA178V1 5 V/1 W 30 kHz buck demo with VIPer01
      1.0
      1.84 MB
      PDF
      AN4905
      STEVAL-ISA180V1 12 V/0.6 A isolated flyback demo with VIPer0P
      1.0
      2.55 MB
      PDF
      AN5081
      STEVAL-ISA195V1: 5 V/1.8 W 30 kHz buck demo with the VIPer11
      2.0
      4.1 MB
      PDF
      AN5072
      STEVAL-ISA196V1: VIPer11 5V/1.2A non-isolated flyback
      1.0
      4.21 MB
      PDF
      AN4419
      VIPER37HE: 15 W wide range single output evaluation board
      1.0
      1.42 MB
      PDF
      AN1471
      What happens to the M24xxx I²C EEPROM if the I²C bus communication is stopped?
      4.4
      72.36 KB
      PDF
      AN4479

      12 V, 15 W peak 20 W isolated flyback converter based on VIPer38LE

      AN4260

      12 V, 150 mA non-isolated buck converter using the VIPER06XS, from the VIPer™ plus family

      AN5057

      12 V, 7.8 W isolated flyback converter based on VIPer114LS

      AN4924

      12 V, 8.4 W peak power 30 W isolated flyback converter using VIPer38HD

      AN4812

      15 W, 12 V output, isolated flyback converter using Viper35HD device from the VIPer™ Plus family of high voltage converters

      AN4830

      15 W, 5 V - 12 V double output, isolated flyback converter based on Viper37LE/D

      AN4941

      7 W dual output (-5 V/+7 V) non-isolated flyback converter with capacitive touch sensing using VIPer0P and STM32L052

      AN4653

      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process

      AN4722

      HTS221数字湿度传感器:系统硬件集成指南

      AN2972

      How to design an antenna for dynamic NFC tags

      AN2648

      Increasing the resolution of analog temperature sensors

      AN994

      L638xE application guide

      AN1299

      L638xE tricks and tips

      AN2738

      L6390 half-bridge gate driver

      AN2785

      L6393 half bridge gate driver

      AN4911

      NDEF management with ST25DVxxx and ST25TVxxx products

      AN4836

      STEVAL-ISA174V1: VIPer0P 7 W double output non-isolated flyback

      AN4855

      STEVAL-ISA177V1 5 V/4.25 W non-isolated flyback demo with VIPer01

      AN4858

      STEVAL-ISA178V1 5 V/1 W 30 kHz buck demo with VIPer01

      AN4905

      STEVAL-ISA180V1 12 V/0.6 A isolated flyback demo with VIPer0P

      AN5081

      STEVAL-ISA195V1: 5 V/1.8 W 30 kHz buck demo with the VIPer11

      AN5072

      STEVAL-ISA196V1: VIPer11 5V/1.2A non-isolated flyback

      AN4419

      VIPER37HE: 15 W wide range single output evaluation board

      AN1471

      What happens to the M24xxx I²C EEPROM if the I²C bus communication is stopped?

    • 描述 版本 文档大小 操作
      TN1219
      HTS221 digital humidity sensor: reference design implementation
      2.0
      367.08 KB
      PDF
      TN1218
      Interpreting humidity and temperature readings in the HTS221 digital humidity sensor
      4.0
      3.67 MB
      PDF
      TN1219

      HTS221 digital humidity sensor: reference design implementation

      TN1218

      Interpreting humidity and temperature readings in the HTS221 digital humidity sensor

演示和培训资料

    • 描述 版本 文档大小 操作
      An introduction to electric motors 1.0
      2.23 MB
      PDF
      ST MEMS Longevity Program 1.0
      471.09 KB
      PDF
      ST25DV-I2C product presentation 2.2
      2.1 MB
      PDF

      An introduction to electric motors

      ST MEMS Longevity Program

      ST25DV-I2C product presentation

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      Industrial MEMS motion sensors 1.0
      1.36 MB
      PDF
      集成32位MCU、7x7 mm QFN 马达驱动IC 2.2017
      755.37 KB
      PDF
      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5 1.1
      265.36 KB
      PDF
      Serial EEPROM 1.0
      1.73 MB
      PDF

      Industrial MEMS motion sensors

      集成32位MCU、7x7 mm QFN 马达驱动IC

      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5

      Serial EEPROM

    • 描述 版本 文档大小 操作
      EEPROM selection guide 2.0
      1,007.87 KB
      PDF

      EEPROM selection guide

    • 描述 版本 文档大小 操作
      NFC solutions from ST 1.0
      5.1 MB
      PDF
      VIPerPlus - Your SMPS design deserves a Plus 05.2018
      1.08 MB
      PDF
      VIPerPlus evaluation boards 05.2018
      1,002.52 KB
      PDF

      NFC solutions from ST

      VIPerPlus - Your SMPS design deserves a Plus

      VIPerPlus evaluation boards

软件

    • 产品型号

      STM32 Motor Control Software Development Kit (MCSDK)

      Dynamic NFC/RFID tag IC software expansion for STM32Cube

      Dual brush DC motor driver software expansion for STM32Cube

    • 产品型号

      Six-step motor driving library for STSPIN32F0 and STSPIN32F0A

    • 产品型号

      Application executable of the "NFC Tap" Android app for ST25 product family

      Firmware for ST25DV-DISCOVERY kit

      Application executable of the "NFC Tap" iOS app for ST25 product family

      Software Development Kit for ST25 Tags and Dynamic Tags

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Diodes and Rectifiers

产品型号 描述
STPS5H100AF 100 V, 5 A SOD128Flat Power Schottky Rectifier
STPS8L30DEE 30 V, 8 A PowerFLAT Signal Schottky Diode
STTH1R06 600 V, 1 A Turbo 2 Ultrafast Diode
产品型号
100 V, 5 A SOD128Flat Power Schottky Rectifier
30 V, 8 A PowerFLAT Signal Schottky Diode
600 V, 1 A Turbo 2 Ultrafast Diode

MEMS and Sensors

产品型号 描述
HTS221 Capacitive digital sensor for relative humidity and temperature
LPS22HB Ultra-compact piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold, holed LGA package (HLGA)
STLM20 Analog temperature sensor, ultra-low current 2.4 V, high precision
STTS751 2.25 V low-voltage local digital temperature sensor
产品型号
Capacitive digital sensor for relative humidity and temperature
Ultra-compact piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold, holed LGA package (HLGA)
Analog temperature sensor, ultra-low current 2.4 V, high precision
2.25 V low-voltage local digital temperature sensor

Motor Drivers

产品型号 描述
STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU
STSPIN32F0A Advanced BLDC controller with embedded STM32 MCU
STSPIN840 Compact dual brushed DC motor driver
产品型号
Advanced BLDC controller with embedded STM32 MCU
Advanced BLDC controller with embedded STM32 MCU
Compact dual brushed DC motor driver

NFC

产品型号 描述
ST25DV64K 64-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
产品型号
64-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting

Protection Devices

产品型号 描述
ESDA5V3SC5 Quad Transil™ array for ESD protection
SMA4F12A 400 W, 12 V TVS in SMA Flat
SMA4F5.0A 400 W, 5 V TVS in SMA Flat
产品型号
Quad Transil™ array for ESD protection
400 W, 12 V TVS in SMA Flat
400 W, 5 V TVS in SMA Flat

Thyristors (SCR) and AC Switches

产品型号 描述
T1235T-8I 12 A Snubberless™ Triac
产品型号
12 A Snubberless™ Triac