概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

由于具有高能效和长寿命优势,发光二极管(LED)将在未来一段时间内成为照明的新标准。

为有效地驱动单个LED或LED阵列,必须使用专用的AC-DC和DC-DC转换器来严格控制电流,从而控制LED或灯带中发出的光。

高效率、安全操作和可靠性都是有利的价格优势,并且是每个开发人员在设计一系列可能的室内或室外应用时必须面临的挑战,这些应用包括街道照明、灯泡和灯具或以太网供电(PoE)照明解决方案。

ST是LED照明领域最大的半导体供应商,提供各种功率的分立器件、SMPS控制器和微控制器。ST评估板可帮助开发人员确保其应用具有最佳的效率、调光特性、热性能和紧凑性。

凭借大量紧凑高效的LED驱动器解决方案组合和通过提供确保更省电所需的所有功能,ST可完全满足照明市场需求。

LED PoE照明
LED PoE照明
Power over Ethernet (PoE) is a widely adopted technology used to supply power to the powered device (PD) over an RJ-45 cable also...
阅读更多
LED普通照明
LED普通照明
LED lamps and bulbs can have a number of different form-factors depending on the specific use, size and dimension of the application including retrofit...
阅读更多
LED汽车照明
LED汽车照明
With lighting making up approximately 10% of the world’s electricity consumption, it is then imperative to continuously improve the efficiency...
阅读更多
LED路灯
LED路灯
Street lighting installations have evolved from providing basic – and energy-hungry – illumination to become a central part in enabling a set of services...
阅读更多

精选 产品

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN5316
      35 W wide input range flyback converter using HVLED001B quasi resonant Flyback controller and STF10LN80K5
      1.0
      2.8 MB
      PDF
      AN5335
      35W transition-mode flyback converter with ultra-low THD based on HVLED007
      1.2
      3.36 MB
      PDF
      AN4656
      Bootloading procedure for STLUX™ and STNRG™ digital controllers
      3.1
      588.34 KB
      PDF
      AN5274
      EVALKITSTKNX user guide and performances report
      2.0
      12.79 MB
      PDF
      AN5264
      EVL400W-EUPL7 400W SMPS demonstration board
      2.0
      6.03 MB
      PDF
      AN5351
      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
      1.0
      6.21 MB
      PDF
      AN5119
      How to design an application from draft with STNRG011
      1.1
      343.91 KB
      PDF
      AN5420
      L99LD20 and L99LD21 Application Design Guidelines
      1.0
      482.24 KB
      PDF
      AN5316

      35 W wide input range flyback converter using HVLED001B quasi resonant Flyback controller and STF10LN80K5

      AN5335

      35W transition-mode flyback converter with ultra-low THD based on HVLED007

      AN4656

      Bootloading procedure for STLUX™ and STNRG™ digital controllers

      AN5274

      EVALKITSTKNX user guide and performances report

      AN5264

      EVL400W-EUPL7 400W SMPS demonstration board

      AN5351

      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications

      AN5119

      How to design an application from draft with STNRG011

      AN5420

      L99LD20 and L99LD21 Application Design Guidelines

支持中心或提供反馈