概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

Whether for traffic lights or message panels, the use of LED traffic signals is increasingly widespread in both permanent and portable, battery-operated systems with photo-voltaic panels. In addition to the basic display function – with ambient light sensors to adjust for brightness – traffic signals can be connected to a control center for re-programming and monitoring purposes and might have GPS tracking to enable effective monitoring and maintenance.

We offer a complete range of LED driving and AC-DC and DC-DC conversion solutions together with environmental MEMS sensors and 32-bit STM32 microcontrollers as well as wireless and wired connectivity solutions to help develop  advanced traffic signal solutions.

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN5335
      35W transition-mode flyback converter with ultra-low THD based on HVLED007
      1.2
      3.36 MB
      PDF
      AN2809
      6-row / 30-mA LED driver with boost converter for the backlight of LCD panels
      2.2
      720.11 KB
      PDF
      AN2810
      6-row 85 mA LED driver with boost converter for LCD panel backlighting
      1.2
      572.48 KB
      PDF
      AN4607
      Basics on the thyristor (SCR) structure and its application
      2.0
      317.41 KB
      PDF
      AN5264
      EVL400W-EUPL7 400W SMPS demonstration board
      2.0
      6.03 MB
      PDF
      AN5351
      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
      1.0
      6.21 MB
      PDF
      AN2680
      Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU
      1.4
      125.82 KB
      PDF
      AN2531
      Generating multicolor light using RGB LEDs
      2.2
      865.76 KB
      PDF
      AN4496
      How to get a high power factor with the HVLED815PF device
      1.0
      365.44 KB
      PDF
      AN4608
      How to select the right thyristor (SCR) for your application
      1.0
      895.7 KB
      PDF
      AN934
      How to use the digital calibration feature in TIMEKEEPER® and serial real-time clock (RTC) products
      4.1
      123.42 KB
      PDF
      AN1216
      Implementing a periodic alarm with TIMEKEEPER® and serial real-time clocks (RTCs)
      2.0
      192.89 KB
      PDF
      AN2648
      Increasing the resolution of analog temperature sensors
      1.4
      161.7 KB
      PDF
      AN4606
      Inrush-current limiter circuits (ICL) with Triacs and Thyristors (SCR) and controlled bridge design tips
      2.2
      1,008.92 KB
      PDF
      AN3981
      LED array drivers
      1.1
      3.61 MB
      PDF
      AN2141
      LED array reference design board
      3.2
      305.16 KB
      PDF
      AN3168
      Non-insulated SCR / Triac control circuits
      1.2
      315.8 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN303
      Thyristors and TRIACs: latching current
      3.4
      164.96 KB
      PDF
      AN5335

      35W transition-mode flyback converter with ultra-low THD based on HVLED007

      AN2809

      6-row / 30-mA LED driver with boost converter for the backlight of LCD panels

      AN2810

      6-row 85 mA LED driver with boost converter for LCD panel backlighting

      AN4607

      Basics on the thyristor (SCR) structure and its application

      AN5264

      EVL400W-EUPL7 400W SMPS demonstration board

      AN5351

      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications

      AN2680

      Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU

      AN2531

      Generating multicolor light using RGB LEDs

      AN4496

      How to get a high power factor with the HVLED815PF device

      AN4608

      How to select the right thyristor (SCR) for your application

      AN934

      How to use the digital calibration feature in TIMEKEEPER® and serial real-time clock (RTC) products

      AN1216

      Implementing a periodic alarm with TIMEKEEPER® and serial real-time clocks (RTCs)

      AN2648

      Increasing the resolution of analog temperature sensors

      AN4606

      Inrush-current limiter circuits (ICL) with Triacs and Thyristors (SCR) and controlled bridge design tips

      AN3981

      LED array drivers

      AN2141

      LED array reference design board

      AN3168

      Non-insulated SCR / Triac control circuits

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN303

      Thyristors and TRIACs: latching current

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series 1.0
      516.44 KB
      PDF
      HVLED: Lighting the future 12.2018
      700.32 KB
      PDF
      LED770x LED drivers 1.0
      562.13 KB
      PDF
      STTS75 2.2
      706.56 KB
      PDF

      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series

      HVLED: Lighting the future

      LED770x LED drivers

      STTS75

    • 描述 版本 文档大小 操作
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF

      Linear and Switching Voltage Regulators Selection Guide

    • 描述 版本 文档大小 操作
      Products and solutions for Smart industry 3.0
      3.32 MB
      PDF

      Products and solutions for Smart industry

支持中心或提供反馈