概述
解决方案
硬件评估工具
资源
Tools and Software
主要产品
开始

Today's smart LED bulbs let users control features including brightness and color. These properties are controlled though the driver and can be programmed and modified at any time during manufacturing, distribution, installation or maintenance.

The use of NFC technology enables wireless programming using a smartphone, tablet or portable NFC reader, without having to power up the LED driver, and brings enhanced flexibility and energy-savings in addition to reducing development time and cost.

STMicroelectronics offers optimized and complete LED driver programming solutions with its comprehensive NFC portfolio, fully addressing the lighting market and featuring all the functions needed for wireless LED programming.

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4974
      Antenna matching for ST25R3911B/ST25R391x devices
      2.0
      3 MB
      PDF
      AN4914
      Automatic Antenna Tuning (AAT) of ST25R3911B/ST25R391x devices
      2.0
      1.9 MB
      PDF
      AN5085
      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process
      2.0
      306.83 KB
      PDF
      AN4910
      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C
      2.0
      598.03 KB
      PDF
      AN4913
      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication
      1.0
      1.13 MB
      PDF
      AN2866
      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags
      3.0
      615.85 KB
      PDF
      AN2972
      How to design an antenna for dynamic NFC tags
      9.0
      1.59 MB
      PDF
      AN5043
      Layout recommendations for the design of boards with ST25R3911B/ST25R391x devices
      4.0
      873.78 KB
      PDF
      AN4911
      NDEF management with ST25DVxxx and ST25TVxxx products
      4.0
      460.67 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN4985
      Wake-up mode of the ST25R3911B/ST25R391x
      1.0
      805.57 KB
      PDF
      AN4974

      Antenna matching for ST25R3911B/ST25R391x devices

      AN4914

      Automatic Antenna Tuning (AAT) of ST25R3911B/ST25R391x devices

      AN5085

      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process

      AN4910

      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C

      AN4913

      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication

      AN2866

      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags

      AN2972

      How to design an antenna for dynamic NFC tags

      AN5043

      Layout recommendations for the design of boards with ST25R3911B/ST25R391x devices

      AN4911

      NDEF management with ST25DVxxx and ST25TVxxx products

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN4985

      Wake-up mode of the ST25R3911B/ST25R391x

演示和培训资料

    • 描述 版本 文档大小 操作
      ST253911B-15 Product Presentation 1.0
      3.4 MB
      PDF
      ST25DV-I2C product presentation 2.2
      2.1 MB
      PDF

      ST253911B-15 Product Presentation

      ST25DV-I2C product presentation

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      High performance NFC/RFID readers 1.0
      975.29 KB
      PDF
      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5 1.1
      265.36 KB
      PDF

      High performance NFC/RFID readers

      ST25DV系列动态NFC/RFID标签 ISO/IEC 15693 NFC Forum Type 5

    • 描述 版本 文档大小 操作
      NFC solutions from ST 1.0
      5.1 MB
      PDF

      NFC solutions from ST

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

支持中心或 提供反馈