概述
解决方案
硬件评估工具
资源
Tools and Software
主要产品
开始

Light dimmers help improve comfort as well as reduce energy consumption by enabling users to adjust ambient illumination levels. They can have simple manually operated knobs or be operated by a remote control and even be part of a building lighting control system.

We have a range of power discretes including DIAC, Triacs and IGBTs together with STM32 microcontrollers and wireless connectivity as well as proximity and gesture sensor solutions to help design high-efficiency dimmers.

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN2590
      20 W dimmable CFL ballast solution
      1.2
      827.72 KB
      PDF
      AN2771
      2x58 W/T8 or 2x36 W/T8 ballast demonstration board driven by L6585D
      1.1
      957.08 KB
      PDF
      AN2838
      35 W wide-range high power factor flyback converter evaluation board using the L6562A
      2.0
      1.32 MB
      PDF
      AN5335
      35W transition-mode flyback converter with ultra-low THD based on HVLED007
      1.2
      3.36 MB
      PDF
      AN2835
      70 W HID lamp ballast based on the L6569, L6385E and L6562A
      1.2
      791.13 KB
      PDF
      AN5274
      EVALKITSTKNX user guide and performances report
      2.0
      12.79 MB
      PDF
      AN4363
      How to select the Triac, ACS, or ACST that fits your application
      2.1
      361.44 KB
      PDF
      AN392
      Microcontrollers and TRIAC-based dimmers
      2.3
      132.78 KB
      PDF
      AN2703
      Parameter list for SCRs, TRIACs, AC switches, and DIACS
      2.6
      98.99 KB
      PDF
      AN303
      Thyristors and TRIACs: latching current
      3.4
      164.96 KB
      PDF
      AN2590

      20 W dimmable CFL ballast solution

      AN2771

      2x58 W/T8 or 2x36 W/T8 ballast demonstration board driven by L6585D

      AN2838

      35 W wide-range high power factor flyback converter evaluation board using the L6562A

      AN5335

      35W transition-mode flyback converter with ultra-low THD based on HVLED007

      AN2835

      70 W HID lamp ballast based on the L6569, L6385E and L6562A

      AN5274

      EVALKITSTKNX user guide and performances report

      AN4363

      How to select the Triac, ACS, or ACST that fits your application

      AN392

      Microcontrollers and TRIAC-based dimmers

      AN2703

      Parameter list for SCRs, TRIACs, AC switches, and DIACS

      AN303

      Thyristors and TRIACs: latching current

    • 描述 版本 文档大小 操作
      UM1908
      STEVAL-ILD004V2: leading-edge dimmer
      1.2
      1.23 MB
      PDF
      UM1908

      STEVAL-ILD004V2: leading-edge dimmer

演示和培训资料

    • 描述 版本 文档大小 操作
      X-NUCLEO-6180XA1 Quick start guide 3.0.0
      1.3 MB
      PDF

      X-NUCLEO-6180XA1 Quick start guide

支持中心或 提供反馈