概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

照明控制已从简单的三端双向可控硅调光器演变为更复杂的解决方案。新应用需要不同的照明控制,这包括光传感器、数字和PWM调光器,基于DALI网络的系统以及用于家庭乃至舞台照明的无线编程解决方案。基于智能网络的照明控制解决方案的开发提升了LED和其他照明系统的价值。

ST与主要照明供应商的长期合作以及在分立和集成功率器件领域的领先地位使其能够为各类工业、住宅、商业和建筑照明应用及其有线(如电力线)或无线(RF)控制提供高效率和成本优化的解决方案。

DALI 照明解决方案
DALI 照明解决方案
Digital Addressable Lighting Interface (DALI) is a trademark for a network-based technology used to effectively control lighting...
阅读更多
LED无线编程
LED无线编程
Today's smart LED bulbs let users control features including brightness and color. These properties are controlled though the driver...
阅读更多
变光器
变光器
Light dimmers help improve comfort as well as reduce energy consumption by enabling users to adjust ambient illumination levels...
阅读更多
照明传感器
照明传感器
The global acceptance of LED lighting systems makes them an ideal place to add intelligent sensors as part of the Internet of Things (IoT)...
阅读更多
舞台灯光
舞台灯光
Lighting solutions for stage illumination often comprise a variety of functions including selective visibility, focus lighting, mood...
阅读更多
00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN5316
      35 W wide input range flyback converter using HVLED001B quasi resonant Flyback controller and STF10LN80K5
      1.0
      2.8 MB
      PDF
      AN4656
      Bootloading procedure for STLUX™ and STNRG™ digital controllers
      3.1
      588.34 KB
      PDF
      AN5274
      EVALKITSTKNX user guide and performances report
      2.0
      12.79 MB
      PDF
      AN5351
      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
      1.0
      6.21 MB
      PDF
      AN5316

      35 W wide input range flyback converter using HVLED001B quasi resonant Flyback controller and STF10LN80K5

      AN4656

      Bootloading procedure for STLUX™ and STNRG™ digital controllers

      AN5274

      EVALKITSTKNX user guide and performances report

      AN5351

      EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications

支持中心或提供反馈