意法半导体致动器驱动器面向最先进的车门模块应用。我们的器件采用了可升级致动器驱动理念,在封装和软件方面,与整个行业使用的多种车门电子均兼容。
致动器驱动器支持所有规则车门模块负载,例如摇窗、车锁电机、后视镜调平、后视镜回缩、除霜和几种照明功能(从白炽灯到LED)。对于高端汽车,可使用电动变色镜面玻璃控制IP。
主要特性:
- 可升级解决方案,满足了整个行业对车门电子架构的要求
- 电源管理功能(所选产品具有局部网络IP)
- 集成式CAN或LIN收发器
- 通过SPI总线进行控制和诊断
- 小功率封装,具有出色的散热性能
New family of automotive door-zone controllers
The new L99DZ1xx door-zone controllers integrate power-management and failsafe circuitry previously implemented using external devices.
The family includes the L99DZ100G/GP actuator driver for front-door applications and L99DZ120 actuator driver for rear-door controls. This complete solution enables designers to save space as well as boost reliability and energy efficiency. With the added advantage of software compatibility between the previous generation devices, they also help simplify development and accelerate time to market.
These door-zone system ICs also offer an advanced High-Speed CAN (HS-CAN) interface supporting selective wake-up (ISO 11898-6), LIN 2.2a (SAE J 2602) interface and control blocks as well as protection and supervision features.
-
L9953LXP
Door Actuator Driver
-
L99DZ120
Door Actuator driver with embedded LIN
-
L9954LXP
Door Actuator Driver
-
L99UDL01
Universal door lock IC
-
L99DZ200G
Automotive Front Door device with LIN and HS-CAN providing Dual H-bridge driving
-
L99MM70XP
Integrated Microprocessor driven device intended for LIN controlled exterior mirrors
-
L99DZ81EP
Door Actuator Driver
-
L99DZ100GP
Door Actuator driver with embedded LIN and HS-CAN supporting selective wake up
-
L99DZ100G
Door Actuator driver with embedded LIN and HS-CAN
-
L9953
Door Actuator Driver
-
L9954
Door Actuator Driver
-
L9951
Rear Door Actuator Driver
-
L9950XP
Door Actuator Driver
-
L99DZ70XP
Door actuator driver with 6 bridges for double door lock control, mirror fold and mirror axis control, highside driver for mirror
-
L99DZ80EP
Door Actuator Driver
-
L9950
Door Actuator Driver
-
L9949
Door actuator driver