CYCLONE FX programmers are PEmicro's flagship in-circuit programmers for internal & external flash. These Cyclones are configured with a programmning image and are then capable of stand-alone programming. They offer improved speed, security, storage, etc. compared to the CYCLONE programmer models. Programming may be launched by a single button press without a PC or automatically from a PC via the automated control SDK. The Cyclone may also be used as a debug probe during development.
Cyclone FX also includes ProCryption Security, which helps keep valuable IP safe. It can be particularly useful during the manufacturing process, when data may be in the hands of a third party. With ProCryption Security features, users can:
1. Create RSA/AES encrypted programming images that use their own uniquely generated ImageKey. These programming images may only be used on Cyclones that are pre-configured with the same ImageKey.
2. Restrict the use of programming images by programming count, failure count, and/or date range.
Features:
- Many Supported Architectures
- USB 2.0, Ethernet, and Serial interfaces
- Extremely High Speed Target Communications
- Top-end Security Features
- 1GB On-Board Storage
- SDHC Port for expanded memeoy
- Power Switching
- Multiple Image Support
- Serial Number Programming
- Touchscreen LCD Display
- May be used as a high-speed debug probe
支持的MCU | STM32, STM8 |
支持的器件 | STM32;STM8 |
地点 |