The roloFlash family of portable in-circuit programmers writes microcontroller flash memory without PCs. It features a lightweight and very small form factor, as well as powerful scriptability. This makes roloFlash ideal for flexible field service and production workflow integration. Since roloFlash is free of control elements, it considerably simplifies the flashing process. A robust aluminium housing and effective protection circuits enable roloFlash to withstand the adversities of continuous field service and production line use.
* Supported busses: JTAG, SWD
* Supported target voltages: 2.0 - 5.5 Volts
* Freely scriptable with roloBasic to tailor the flash process exactly to your needs; only one roloFlash is needed to erase/read/write/flash any supported microcontroller on any supported bus in any desired configuration
* Free of buttons and other control elements
* Target-powered by default, no battery or external power supply needed
* All data is stored on a standard microSD or microSDHC card
* Freely programmable UARTs and GPIOs for diagnostics and production line integration
Company product link: https://shop.halec.de/en/roloFlash/roloFlash-2.html
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |