概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • ST-MC-SUITE (ST motor-control suite) is an online tool that provides easy access to motor-control resources in the STMicroelectronics MCU ecosystem, including STM32 and STM8.

    ST-MC-SUITE allows the browsing of generic motor-control videos and documentation such as application notes, brochures, presentations, or magazine articles. It also provides access to specific documentation associated to software and hardware resources. All these components can be individually selected to build a bundle, a unique compressed archive that contains each selected document and the links to the videos selected. This bundle is downloadable from the tool.
    ST-MC-SUITE allows the selection and saving of one or more setups (selections of compatible hardware and software adequate for the development of a motor-control application). Once a setup is defined, its description can be saved in a pdf file to be downloaded immediately or as part of the bundle. From the setup view, the user is provided with the SW package download page as well as STMicroelectronics eStore for the purchase of the selected HW platforms.

    主要特性

    • Browse both STM32 and STM8 STMicroelectronics MCU motor-control resources (hardware tools, software packages, documentation, and videos)
    • Select motor-control materials (documentation and links to hardware tools, software packages, and videos) and download them as a bundle (zip file)
    • Save motor-control setups as combinations of software packages and hardware tools most relevant for the development of the target motor-control applications

获取软件

精选 产品

适合您的资源

ST最新信息

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB3815
      Online tool to access STM32/STM8 motor-control resources
      1.0
      212.26 KB
      PDF
      DB3815

      Online tool to access STM32/STM8 motor-control resources

Presentations & Training Material

    • 描述 版本 文档大小 操作
      How to use ST Motor Control Suite 2.0
      817.59 KB
      PDF
      STM32 and STM8 software development tools 01.2020
      2.23 MB
      PDF

      How to use ST Motor Control Suite

      STM32 and STM8 software development tools

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      ST Motor Control Suite - All-in-One online tool for motor control resources 1.1
      771.96 KB
      PDF

      ST Motor Control Suite - All-in-One online tool for motor control resources

支持中心或提供反馈

Let us help you!