规格书
Flyers
- 800 V and 1200 V Automotive-grade rectifiers for input bridge circuits
- 800V and 1200V Automotive-grade rectifiers for input bridge circuits
- AC/DC input stage for onboard chargers With built-in inrush-current limitation (1-page summary)
- Automotive-grade 1200 V, 30 & 60 A standard diodes for input bridge circuits
- ST Diodes Finder : the new app for Android and iOS