CATEGORIES

汽车级肖特基二极管

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

ST’s portfolio of Schottky diodes is fully compliant with the AEC-Q101 standard and is intended for DC-DC converters. They are used in numerous automotive functions such as LDC (Low Voltage DC-DC), as well as in secondary rectification, OBC, LLC, forward active clamp or phase shift circuits. These dedicated products are functional at junction temperatures as low as -40 °C and as high as +175 °C for most of them. The extension Y is used in the part number to identify the automotive-grade  version for a given rectifier.

A special test screening matrix is implemented on these automotive-grade products at die and finished product levels, in order to comply with the automotive quality requirements. The automotive-grade schottky diodes belong to our STPOWER family.

STMicroelectronics provides tools which allow designers to quickly find the field-effect rectifier or Schottky diode that best fits their application using our online Schottky & FERD eTool simulator and diode product finder application for Android and iOS.

Recent 30 to 60 V dual Schottky rectifiers in PSMC (TO-277A) will be used in automotive grade high-performance DC/DC converters through the integration of rectification and freewheeling diode into the same package, and in enhanced reverse polarity protection functions. 

Features of PSMC package

Package topview

1.1 mm height extra slim package,

High power density, 

Wettable flanks

PSMC Diode

 

The new automotive-grade STPS240H100TV1Y (2 x 120 A - 100 V Schottky diode) is housed in an insulated ISOTOP package. The ISOTOP thermal capability enhances the thermal margin and enables reliable and safe designs for DC-DC converters in e-mobility applications.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices