产品概述
描述
The FERD60H100C-Y is based on proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface. This 100 V automotive diode has been optimized for use in confined applications where both efficiency and thermal performance are key parameters.This device is suitable to be used in DCDC converter by improving the efficiency.
-
所有功能
- AEC-Q101 qualified
- PPAP capable
- Operating Tj from -40 °C to 175 °C
- ST patented rectifier process
- Stable leakage current over reverse voltage
- Low forward voltage drop
- High frequency operation
- ECOPACK compliant
精选 视频
Getting started with Schottky and FERD eTool video
All tools & software
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 6.0 | 07 Dec 2021 | 07 Dec 2021 |
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||
FERD60H100CGY-TR | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | D2PAK | - | - | 175 | CHINA | |