概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

意法半导体的功率肖特基二极管具有低压降和可忽略或零恢复的特点。 它们的电压和电流范围分别为15~200V和1~240A,因此满足了从OR-ing和48V转换器到电池充电器和焊接设备的所有应用需求。 改善了它们的雪崩特性,从而提高了稳定性。

最新器件包括60V、80V、120V中VF和IR与200V功率肖特基二极管。

它们提供多种封装选项,包括标准通孔和表面贴装以及新型PowerFLAT™封装,进一步改善了面向太阳能电池板接线盒的30V和45V旁路二极管的功率密度。 意法半导体引入的最新封装为窄引线TO-220AB封装,特别适于半薄型或薄型笔记本电脑适配器。 由于其引线更窄,所以该封装可以完全插入PCB内部。额定电压为60V、80V、100V和120V的功率肖特基整流器已经提供该封装,并且会有更多二极管采用这种封装。

精选 产品

Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules

Housed in the SOD123Flat and SOD128Flat packages – 1 mm thick only (12 and 26 mg) – ST’s 40, 60 and 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a T j range from –40 to 175 °C.

Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.

适合您的资源

eDesignSuite

二极管(功率肖特基和场效应整流)产品选择器