意法半导体的功率肖特基二极管融合了低压降特性和可忽略或零恢复功能。它们电压和电流的范围为15-200 V,1-240 A,覆盖了从低压OR-ing和48 V转换器到更高电压电池充电器和焊接设备的所有应用需要。
改善了它们的雪崩特性,从而提高了稳定性。功率肖特基二极管属于STPOWER系列。
最新的器件是60 V、80 V、120 V 中等正向电压(VF)和反向漏电流(IR)、新型、170 V以及200 V功率肖特基二极管。
新型3 A 170 V SMA Flat肖特基二极管使压降降低了100 mV,并具有任何双极性二极管难以企及的特性,非常适合高频率与热环境条件,如LED照明。
它们的特点是具备较广泛的封装,可以满足通孔和表面贴装行业标准轮廓的要求。新的PowerFLAT™封装专为太阳能板接线盒而设计,在30V和45V旁路二极管的功率密度方面更进一步。最后引进的通孔封装是窄引线TO-220AB封装,特别适合用于轻薄型笔记本电脑适配器。得益于其更窄的引线肩,此封装可完全插入PCB内。额定电压为60 V、80 V、100 V和120 V的功率肖特基整流器现在可用于这种窄引线TO-220AB封装。
新封装(比如SMA Flat、SMB Flat和PSMC封装)是为超薄设备设计中的功率肖特基整流器量身定制的封装。SMA Flat和SMB Flat将用于LED照明、电池供电设备、消费产品和恶劣工业环境功率转换器。它们与回流焊和波峰焊(notch)兼容,并受益于我们的10年长期供货计划。
新推出的30 V-60 V 双肖特基整流器(采用PSMC(TO-277A)封装)将用于汽车级高性能DC/DC转换器(将整流和续流二极管集成到同一封装中),以及用于增强反向极性保护功能。
精选 视频
Getting started with Schottky and FERD eTool video
新型肖特基二极管厚度仅1毫米,适用于更轻更小巧的功率模块
意法半导体的40、60、100 V功率肖特基整流器采用SOD123Flat和SOD128Flat——厚度仅1毫米(12 mg和26 mg),其TJ范围为–40至175 °C,专为小型LED照明、电池供电的设备、功率转换器、电机驱动和用于恶劣工业环境的设备而量身定制。
比标准SMA封装薄约60%,同时可实现完全引脚兼容,因此设计人员能够开发出更轻更小巧的模块,或者将其作为现有设计中的替代品,如选择使用“L”系列产品(具有低前向压降)来提高其应用效率,或使用高温“H”系列产品来提高热失控风险的限制。
此外,意法半导体的40V、60V、100 V和200V功率肖特基整流器现在采用SMA Flat 和SMB Flat封装,提供更高的功率密度,而厚度仅有1 mm。它们完全管脚兼容SMA和SMB PCB,甚至还管脚兼容SOD128封装。
- STPS2H100ZF 100 V, 2 A SOD-123Flat Power Schottky rectifier
- STPS8H100DEE 100 V, 8 A PowerFLAT Power Schottky Rectifier
- STPS20100 100 V, 20 A dual Power Schottky Rectifier
- STPS30100ST 100 V , 30 A 3-lead single Low Drop Power Schottky Rectifier
- STPS80H100 100 V, 80 A Power Schottky Rectifier
- STPS10200SF 200 V, 10A Power Schottky rectifier
- STPS8L30 30 V, 8 A DPAK Low Drop Power Schottky rectifier
- STPS8H100 100 V, 8A TO-220 D2PAK Power Schottky rectifier
- STPS3045DJF 45 V, 30 A PowerFLAT Power Schottky rectifier
- STPS2L60 60 V, 2 A Low Drop Power Schottky Rectifier
- STPS2H100RL 100 V, 2 A axial High Voltage Power Schottky Rectifier
- STPS2150 150 V, 2 A Power Schottky Rectifier
- STPS30H60C 60 V, 30 A dual High Tj Power Schottky Rectifier
- STPS5L40 40 V, 5 A Low Drop Power Schottky Rectifier
- STPS5L25 25 V, 5 A Low Drop Power Schottky Rectifier
- STPS5H100 100V , 5 A Power Schottky Rectifier
- STPS360 60 V , 3 A Schottky Barrier, Power Schottky
- STPS1H100MF 100 V, 1 A STmite flat Power Schottky Rectifier
- STPS745 45 V, 7 A Power Schottky Rectifier
- STPS640C 40 V, 6 A Power Schottky Rectifier
- STPS30L30DJF 30 V, 30 A PowerFLAT Low Drop power Schottky Rectifier
- STPS60L45C 45 V, 60 A dual Low Drop Power Schottky rectifier
- STPS60L30C 30 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS6045C 45 V, 60 A dual Power Schottky Rectifier
- STPS5L60 60 V, 5 A Low Drop Power Schottky Rectifier
- STPS3150 150 V, 3 A Power Schottky rectifier
- STPS15L30CDJF 30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
- STPS41H100C 100 V, 40 A dual Power Schottky Rectifier
- STPS40H100CW 100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
- STPS3H100UFN 100 V, 3 A Schottky Rectifier
- STPS60H100C 100 V, 60 A dual TO-220 Power Schottky Rectifier
- STPS3060C 60 V, 30 A dual Power Schottky Rectifier
- STPS2170 170 V, 2 A Power Schottky rectifier
- STPS4S200 200 V, 4 A Schottky rectifier
- STPS3170 170 V, 3 A Power Schottky Rectifier
- STPS1170 170 V, 1 A Power Schottky rectifier
- STPS40M80C 80 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS8L30DEE 30 V, 8 A PowerFLAT Signal Schottky Diode
- STPS20SM100S 100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier
- STPS10L60C 60 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS10L60 60 V, 10 A Low Drop Power Schottky Rectifier
- STPS10L40C 40 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS40120C 120 V, 40 A dual Power Schottky Rectifier
- STPS20170C 170 V, 20 A dual Power Schottky Rectifier
- STPS10L25 25 V, 10 A Low Drop Power Schottky Rectifier
- STPS30120C 120 V, 30 A dual TO-220 Power Schottky rectifier
- STPS30M80C 60 V, 30 A dual Low Drop Power Schottky rectifier
- STPS130 30 V, 1 A Power Schottky Rectifier
- STPS61L45C 45 V, 60 A dual High Efficiency Low Drop Power Schottky Rectifier
- STPS120L15 15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
- STPS12045 45 V, 120 A dual Power Schottky Rectifier
- STPS20S100C 100 V, 2 x 10A Low Leakage Power schottky Rectifier
- STPS60SM200C 200 V, 60 A dual Low Leakage Power Schottky Rectifier
- STPS5H100AF 100 V, 5 A SOD128Flat Power Schottky Rectifier
- STPS1045DEE 45 V, 10 A PowerFLAT Power Schottky Rectifier
- STPS30H100DJF 100 V, 30 A PowerFLAT Power Schottky rectifier
- STPS10150C 150 V, 10 A dual Power Schottky Rectifier
- STPS15LCD80C Power Schottky rectifier
- STPS3H100AF 100 V, 3 A SOD128Flat Power Schottky rectifier
- STPS16170C 170 V, 16 A dual Power Schottky Rectifier
- STPS8170DEE 170 V, 8 A PowerFLAT Power Schottky Rectifier
- STPS6M100DEE 100 V, 6 A PowerFLAT Power Schottky Rectifier
- STPS20SM80C 80 V, 20 A dual Low Leakage Power Schottky rectifier
- STPS0520Z 20 V, 0.5 A Power Schottky rectifier
- STPS30SM80C 80 V, 30 A dual Low Leakage Power Schottky Rectifier
- STPS1150 150 V, 1 A Power Schottky Rectifier
- STPS1L30MF 30 V, 1 A STmite flat Low Drop Power Schottky Rectifier
- STPS1L20MF 20 V, 1A STmite flat Low Drop Power Schottky Rectifier
- STPS10170C 170 V, 10 A dual Power Schottky Rectifier
- STPS20LCD80C 80 V, 2 x 10 A power Schottky
- STPS1545C 45 V, 15 A dual Power Schottky Rectifier
- STPS40M60C 60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier
- STPS30170C 170 V, 30 A dual TO-220 Power Schottky Rectifier
- STPS30L30C 30 V, 30 A dual Low Drop Low Drop Power Schottky Rectifier
- STPS30H100C 100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
- STPS30170DJF 170 V, 30 A PowerFlat Power Schottky rectifier
- STPS3H100 100 V, 3 A Schottky rectifier
- STPS3045C 45 V, 30 A dual Power Schottky Rectifier
- STPS3030C 30 V, 30 A dual Power Schottky Rectifier
- STPS30150C 150 V, 2 x 15 A power Schottky
- STPS2L40 40 V, 2 A Low Drop Power Schottky Rectifier
- STPS2L30 30 V, 2 A Low Drop Power Schottky Rectifier
- STPS2L25 25 V, 2 A Low Drop Power Schottky Rectifier
- STPS2H100 100 V, 2 A Power Schottky Rectifier
- STPS20200C 200 V, 20 A dual Power Schottky diode
- STPS16H100C 100 V, 16 A dual Power Schottky Rectifier
- STPS1045FD 45 V, 10 A TO-220 Power Schottky Rectifier
- STPS1045B 45 V, 10 A DPAK Power Schottky Rectifier
- STPS2545C 45 V, 25 A dual Power Schottky rectifier
- STPS40170C 170 V, 40 A dual Power Schottky Rectifier
- STPS80170C 170 V, 80 A dual Power Schottky Rectifier
- STPS24045 45 V, 240 A dual Power Schottky Rectifier
- STPS20L60C 60 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS61170C 170 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS60170C 170 V, 60 A dual Power Schottky Rectifier
- STPS2200 200 V, 2 A High Voltage Power Schottky diode
- STPS20L45C 45 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L25C 25 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L15 15 V, 20 A Low Drop OR-Ing Power Schottky Rectifier
- STPS20H100C 100 V, 20 A dual Power Schottky Rectifier
- STPS2045C 45 V, 20 A dual TO-220 D2PAK Power Schottky Rectifier
- STPS2030C 30 V, 20 A dual Power Schottky Rectifier
- STPS10M120SF 120 V, 10 A Low Drop Power Schottky rectifier
- STPS40SM60C 60 V, 40 A dual Low Leakage Power Schottky Rectifier
- STPS20150C 150 V, 20 A dual Power Schottky Rectifier
- STPS1L60 60 V, 1 A Low Drop Power Schottky Rectifier
- STPS30M100DJF 100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
- STPS20SM60 60 V, 20 A Low leakage Power Schottky rectifier
- STPS1L30 30 V, 1 A Low Drop Power Schottky Rectifier
- STPS20M60 60 V, 20 A Low Drop Power Schottky rectifier
- STPS61150C 150 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS1H100 100 V, 1 A Power Schottky Rectifier
- STPS80150C 150 V, 80 A dual Power Schottky Rectifier
- STPS60150C 150 V, 60 A dual Power Schottky Rectifier
- STPS16150C 150 V, 16 A dual Power Schottky Rectifier
- STPS16045 45 V, 160 A dual Power Schottky Rectifier
- STPS160 60 V, 1 A Power Schottky Rectifier
- STPS40150C 150 V, 40 A dual High Voltage Power Schottky Rectifier
- STPS1L40 40 V, 1 A Low Drop Power Schottky Rectifier
- STPS61H100C 100 V, 60 A dual TO-247 Power Schottky Rectifier
- STPS5H100SF 100 V, 5 A PSMC Power Schottky Rectifier
- STPS1230SF 30 V, 12 A Power Schottky Rectifier
- STPS1045SF 45V, 10 A PSMC Power Schottky Rectifier
- STPS5L60SF 60 V, 5 A PSMC Low Drop Power Schottky Rectifier
- STPS30M60C 60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier
- STPS10M60SF 60 V, 10 A Low Drop Power Schottky rectifier
- STPS5045S 45 V, 50 A Power Schottky Rectifier
- STPS15L60C 60 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS0560Z 60 V, 0.5 A Power Schottky Rectifier
- STPS20120C 120 V, 20 A dual Power Schottky Rectifier
- STPS6M100SF 100 V power Schottky rectifier
- STPS120MF 20 V, 1 A Stmite flat Power Schottky Rectifier
- STPS15L25 25 V, 15 A Low Drop Power Schottky Rectifier
- STPS40M100C 100 V, 40 A dual Low drop Power Schottky rectifier
- STPS61L60C 60 V, 60 A dual Low Drop Power Schottky
- STPS15H100C 100 V, 15 A dual Power Schottky Rectifier
- STPS30M100S 100 V, 30 A 3-lead single Low Drop Schottky Rectifier
- STPS20M100S 100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
- STPS30SM100S 100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
- STPS30L120C 120 V, 30 A Low Drop Power Schottky Rectifier
- STPS40SM100C 100 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS1545 45 V, 15 A Power Schottky Rectifier
- STPS140 40 V, 1 A Power Schottky Rectifier
- STPS10H60SF 60 V, 10 A Power Schottky Rectifier
- STPS30M60S 60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
- STPS30SM60S 60 V, 30 A 3-lead Low Leakage Power Schottky rectifier
- STPS20M60S 60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
- STPS15L45C 45 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS15L30C 30 V, 15 A dual DPAK Low Drop Power Schottky Rectifier
- STPS240H100TV1Y Automotive 100 V, 2x120A, power Schottky rectifier
- STPS120M 20 V, 1 A STmite Power Schottky Rectifier
- STPS1L20M 20 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS30120DJF 120 V, 30 A PowerFLAT Power Schottky rectifier
- STPS20120D 120 V, 20 A Power Schottky Rectifier
- STPS5H100UFN 100 V, 5 A Schottky Rectifier
- STPS160H100TV 100 V, 160 A dual Power Schottky Rectifier
- STPS10H100C 100 V, 10 A dual Power Schottky Rectifier
- STPS200170TV1 170 V, 200 A dual Power Schottky Rectifier
- STPS10120C 120 V, 10 A dual Power Schottky Rectifier
- STPS3L45AF 45 V, 3 A Low Drop Low Drop Power Schottky Rectifier
- STPS41L60C 60 V, 40 A dual Low drop Power Schottky rectifier
- STPS41L45C 45 V, 41 A dual Low Drop Power Schottky Diode
- STPS41L30C 30 A, 40 A dual Low Drop Power Schottky Rectifier
- STPS40L45C 45 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS0530Z 30 V, 0.5 A Power Schottky Rectifier
- STPS30M60DJF 60 V, 30 A Low Drop Schottky diode
- STPS140Z 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS20SM120S 120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
- STPS10L40CSF 40 V, 10 A dual Low Vf Power Schottky Rectifier
- STPS0540Z 40 V, 0.5 A Power Schottky Rectifier
- STPS1L40M 40 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS1L30M 30 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS40L15C 15 V, 40 A dual Low Drop Power Schottky Rectifier
- 1N5822 40 V, 3 A axial Power Schottky Rectifier
- STPS4045C 45 V, 40 A dual Power Schottky Rectifier
- STPS3L60S 60 V, 3 A SMC Low Drop Power Schottky Rectifier
- 1N5818 30 V, 1 A axial Power Schottky Rectifier
- 1N5819 40 V, 1 A axial Power Schottky Rectifier
- STPS3L60 60 V, 3 A Low Drop Power Schottky Rectifier
- 1N5817 20 V, 1 A axial Power Schottky Rectifier
- STPS3L40 40 V, 3 A SMD Low Drop Power Schottky Rectifier
- STPS340 40 V, 3 A SMD Power Schottky rectifier
- STPS30L60C 60 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS30L45C 45 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS20LCD200C 200 V, 20 A dual Power Schottky Rectifier
- STPS40SM120C 120 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS40M120C 120 V, 40 A dual Low Drop Power Schottky rectifier
- STPS30SM120S 120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
- STPS2H100ZF 100 V, 2 A SOD-123Flat Power Schottky rectifier
- STPS8L30DEE 30 V, 8 A PowerFLAT Signal Schottky Diode
- STPS30170C 170 V, 30 A dual TO-220 Power Schottky Rectifier
- STPS30H100C 100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
- STPS30170DJF 170 V, 30 A PowerFlat Power Schottky rectifier
- STPS3H100 100 V, 3 A Schottky rectifier
- STPS30150C 150 V, 2 x 15 A power Schottky
- STPS80H100 100 V, 80 A Power Schottky Rectifier
- STPS40120C 120 V, 40 A dual Power Schottky Rectifier
- STPS20170C 170 V, 20 A dual Power Schottky Rectifier
- STPS30120C 120 V, 30 A dual TO-220 Power Schottky rectifier
- STPS2H100 100 V, 2 A Power Schottky Rectifier
- STPS10200SF 200 V, 10A Power Schottky rectifier
- STPS16H100C 100 V, 16 A dual Power Schottky Rectifier
- STPS8H100 100 V, 8A TO-220 D2PAK Power Schottky rectifier
- STPS30120DJF 120 V, 30 A PowerFLAT Power Schottky rectifier
- STPS40170C 170 V, 40 A dual Power Schottky Rectifier
- STPS2H100RL 100 V, 2 A axial High Voltage Power Schottky Rectifier
- STPS2150 150 V, 2 A Power Schottky Rectifier
- STPS20S100C 100 V, 2 x 10A Low Leakage Power schottky Rectifier
- STPS20120D 120 V, 20 A Power Schottky Rectifier
- STPS80170C 170 V, 80 A dual Power Schottky Rectifier
- STPS61170C 170 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS5H100UFN 100 V, 5 A Schottky Rectifier
- STPS60170C 170 V, 60 A dual Power Schottky Rectifier
- STPS5H100 100V , 5 A Power Schottky Rectifier
- STPS5H100AF 100 V, 5 A SOD128Flat Power Schottky Rectifier
- STPS10H100C 100 V, 10 A dual Power Schottky Rectifier
- STPS20H100C 100 V, 20 A dual Power Schottky Rectifier
- STPS1045DEE 45 V, 10 A PowerFLAT Power Schottky Rectifier
- STPS1H100MF 100 V, 1 A STmite flat Power Schottky Rectifier
- STPS200170TV1 170 V, 200 A dual Power Schottky Rectifier
- STPS30H100DJF 100 V, 30 A PowerFLAT Power Schottky rectifier
- STPS10150C 150 V, 10 A dual Power Schottky Rectifier
- STPS3150 150 V, 3 A Power Schottky rectifier
- STPS10120C 120 V, 10 A dual Power Schottky Rectifier
- STPS41H100C 100 V, 40 A dual Power Schottky Rectifier
- STPS40H100CW 100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
- STPS15LCD80C Power Schottky rectifier
- STPS20150C 150 V, 20 A dual Power Schottky Rectifier
- STPS3H100AF 100 V, 3 A SOD128Flat Power Schottky rectifier
- STPS16170C 170 V, 16 A dual Power Schottky Rectifier
- STPS61150C 150 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS1H100 100 V, 1 A Power Schottky Rectifier
- STPS80150C 150 V, 80 A dual Power Schottky Rectifier
- STPS60150C 150 V, 60 A dual Power Schottky Rectifier
- STPS60H100C 100 V, 60 A dual TO-220 Power Schottky Rectifier
- STPS16150C 150 V, 16 A dual Power Schottky Rectifier
- STPS40150C 150 V, 40 A dual High Voltage Power Schottky Rectifier
- STPS61H100C 100 V, 60 A dual TO-247 Power Schottky Rectifier
- STPS5H100SF 100 V, 5 A PSMC Power Schottky Rectifier
- STPS1150 150 V, 1 A Power Schottky Rectifier
- STPS20120C 120 V, 20 A dual Power Schottky Rectifier
- STPS15H100C 100 V, 15 A dual Power Schottky Rectifier
- STPS10H60SF 60 V, 10 A Power Schottky Rectifier
- STPS10170C 170 V, 10 A dual Power Schottky Rectifier
- STPS20LCD80C 80 V, 2 x 10 A power Schottky
- STPS120M 20 V, 1 A STmite Power Schottky Rectifier
- STPS1L20M 20 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS30L30C 30 V, 30 A dual Low Drop Low Drop Power Schottky Rectifier
- STPS10L60C 60 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS10L60 60 V, 10 A Low Drop Power Schottky Rectifier
- STPS10L40C 40 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS2L40 40 V, 2 A Low Drop Power Schottky Rectifier
- STPS10L25 25 V, 10 A Low Drop Power Schottky Rectifier
- STPS2L30 30 V, 2 A Low Drop Power Schottky Rectifier
- STPS2L25 25 V, 2 A Low Drop Power Schottky Rectifier
- STPS8L30 30 V, 8 A DPAK Low Drop Power Schottky rectifier
- STPS61L45C 45 V, 60 A dual High Efficiency Low Drop Power Schottky Rectifier
- STPS120L15 15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
- STPS2L60 60 V, 2 A Low Drop Power Schottky Rectifier
- STPS20L60C 60 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS5L40 40 V, 5 A Low Drop Power Schottky Rectifier
- STPS5L25 25 V, 5 A Low Drop Power Schottky Rectifier
- STPS20L45C 45 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L25C 25 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L15 15 V, 20 A Low Drop OR-Ing Power Schottky Rectifier
- STPS30L30DJF 30 V, 30 A PowerFLAT Low Drop power Schottky Rectifier
- STPS60L45C 45 V, 60 A dual Low Drop Power Schottky rectifier
- STPS60L30C 30 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS5L60 60 V, 5 A Low Drop Power Schottky Rectifier
- STPS15L30CDJF 30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
- STPS3L45AF 45 V, 3 A Low Drop Low Drop Power Schottky Rectifier
- STPS1L60 60 V, 1 A Low Drop Power Schottky Rectifier
- STPS1L30 30 V, 1 A Low Drop Power Schottky Rectifier
- STPS41L60C 60 V, 40 A dual Low drop Power Schottky rectifier
- STPS41L45C 45 V, 41 A dual Low Drop Power Schottky Diode
- STPS41L30C 30 A, 40 A dual Low Drop Power Schottky Rectifier
- STPS40L45C 45 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS1L40 40 V, 1 A Low Drop Power Schottky Rectifier
- STPS5L60SF 60 V, 5 A PSMC Low Drop Power Schottky Rectifier
- STPS0520Z 20 V, 0.5 A Power Schottky rectifier
- STPS10L40CSF 40 V, 10 A dual Low Vf Power Schottky Rectifier
- STPS1L40M 40 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS1L30M 30 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS40L15C 15 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS15L60C 60 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS3L60S 60 V, 3 A SMC Low Drop Power Schottky Rectifier
- STPS120MF 20 V, 1 A Stmite flat Power Schottky Rectifier
- STPS15L25 25 V, 15 A Low Drop Power Schottky Rectifier
- STPS61L60C 60 V, 60 A dual Low Drop Power Schottky
- STPS3L60 60 V, 3 A Low Drop Power Schottky Rectifier
- STPS30L120C 120 V, 30 A Low Drop Power Schottky Rectifier
- STPS340 40 V, 3 A SMD Power Schottky rectifier
- STPS30L60C 60 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS1L30MF 30 V, 1 A STmite flat Low Drop Power Schottky Rectifier
- STPS30L45C 45 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS1L20MF 20 V, 1A STmite flat Low Drop Power Schottky Rectifier
- STPS15L45C 45 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS15L30C 30 V, 15 A dual DPAK Low Drop Power Schottky Rectifier
- STPS40M80C 80 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS20SM100S 100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier
- STPS3045C 45 V, 30 A dual Power Schottky Rectifier
- STPS3030C 30 V, 30 A dual Power Schottky Rectifier
- STPS30M80C 60 V, 30 A dual Low Drop Power Schottky rectifier
- STPS1045FD 45 V, 10 A TO-220 Power Schottky Rectifier
- STPS1045B 45 V, 10 A DPAK Power Schottky Rectifier
- STPS2545C 45 V, 25 A dual Power Schottky rectifier
- STPS130 30 V, 1 A Power Schottky Rectifier
- STPS12045 45 V, 120 A dual Power Schottky Rectifier
- STPS3045DJF 45 V, 30 A PowerFLAT Power Schottky rectifier
- STPS30H60C 60 V, 30 A dual High Tj Power Schottky Rectifier
- STPS24045 45 V, 240 A dual Power Schottky Rectifier
- STPS60SM200C 200 V, 60 A dual Low Leakage Power Schottky Rectifier
- STPS360 60 V , 3 A Schottky Barrier, Power Schottky
- STPS2045C 45 V, 20 A dual TO-220 D2PAK Power Schottky Rectifier
- STPS2030C 30 V, 20 A dual Power Schottky Rectifier
- STPS745 45 V, 7 A Power Schottky Rectifier
- STPS640C 40 V, 6 A Power Schottky Rectifier
- STPS6045C 45 V, 60 A dual Power Schottky Rectifier
- STPS10M120SF 120 V, 10 A Low Drop Power Schottky rectifier
- STPS40SM60C 60 V, 40 A dual Low Leakage Power Schottky Rectifier
- STPS30M100DJF 100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
- STPS20SM60 60 V, 20 A Low leakage Power Schottky rectifier
- STPS20M60 60 V, 20 A Low Drop Power Schottky rectifier
- STPS16045 45 V, 160 A dual Power Schottky Rectifier
- STPS160 60 V, 1 A Power Schottky Rectifier
- STPS3060C 60 V, 30 A dual Power Schottky Rectifier
- STPS30M60DJF 60 V, 30 A Low Drop Schottky diode
- STPS20SM80C 80 V, 20 A dual Low Leakage Power Schottky rectifier
- STPS140Z 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS20SM120S 120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
- STPS0540Z 40 V, 0.5 A Power Schottky Rectifier
- STPS30SM80C 80 V, 30 A dual Low Leakage Power Schottky Rectifier
- STPS30M60C 60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier
- STPS10M60SF 60 V, 10 A Low Drop Power Schottky rectifier
- 1N5822 40 V, 3 A axial Power Schottky Rectifier
- STPS4045C 45 V, 40 A dual Power Schottky Rectifier
- STPS0560Z 60 V, 0.5 A Power Schottky Rectifier
- STPS2170 170 V, 2 A Power Schottky rectifier
- STPS6M100SF 100 V power Schottky rectifier
- 1N5818 30 V, 1 A axial Power Schottky Rectifier
- 1N5819 40 V, 1 A axial Power Schottky Rectifier
- STPS40M100C 100 V, 40 A dual Low drop Power Schottky rectifier
- STPS30M100S 100 V, 30 A 3-lead single Low Drop Schottky Rectifier
- STPS20M100S 100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
- 1N5817 20 V, 1 A axial Power Schottky Rectifier
- STPS30SM100S 100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
- STPS4S200 200 V, 4 A Schottky rectifier
- STPS3170 170 V, 3 A Power Schottky Rectifier
- STPS40SM100C 100 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS1170 170 V, 1 A Power Schottky rectifier
- STPS1545 45 V, 15 A Power Schottky Rectifier
- STPS140 40 V, 1 A Power Schottky Rectifier
- STPS30M60S 60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
- STPS30SM60S 60 V, 30 A 3-lead Low Leakage Power Schottky rectifier
- STPS40SM120C 120 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS20M60S 60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
- STPS40M120C 120 V, 40 A dual Low Drop Power Schottky rectifier
- STPS1545C 45 V, 15 A dual Power Schottky Rectifier
- STPS30SM120S 120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
- STPS40M60C 60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.