功率肖特基二极管

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

意法半导体的功率肖特基二极管融合了低压降特性和可忽略或零恢复功能。它们电压和电流的范围为15-200 V,1-240 A,覆盖了从低压OR-ing和48 V转换器到更高电压电池充电器和焊接设备的所有应用需要。

肖特基整流器改善了它们的雪崩特性,从而提高了稳定性。功率肖特基二极管属于STPOWER系列。

最新的器件是60 V、80 V、120 V 中等正向电压(VF)和反向漏电流(IR)、新型、170 V以及200 V功率肖特基二极管。 

新型3 A 170 V SMA Flat肖特基二极管使压降降低了100 mV,并具有任何双极性二极管难以企及的特性,非常适合高频率与热环境条件,如LED照明。

它们的特点是具备较广泛的封装,可以满足通孔和表面贴装行业标准轮廓的要求。新的PowerFLAT™封装专为太阳能板接线盒而设计,在30V和45V旁路二极管的功率密度方面更进一步。最后引进的通孔封装是窄引线TO-220AB封装,特别适合用于轻薄型笔记本电脑适配器。得益于其更窄的引线肩,此封装可完全插入PCB内。额定电压为60 V、80 V、100 V和120 V的功率肖特基整流器现在可用于这种窄引线TO-220AB封装。

新封装(比如SMA FlatSMB Flat和PSMC封装)是为超薄设备设计中的功率肖特基整流器量身定制的封装。SMA Flat和SMB Flat将用于LED照明、电池供电设备、消费产品和恶劣工业环境功率转换器。它们与回流焊和波峰焊(notch)兼容,并受益于我们的10年长期供货计划。

新推出的30 V-60 V 双肖特基整流器(采用PSMC(TO-277A)封装)将用于汽车级高性能DC/DC转换器(将整流和续流二极管集成到同一封装中),以及用于增强反向极性保护功能。

新型肖特基二极管厚度仅1毫米,适用于更轻更小巧的功率模块

意法半导体的40、60、100 V功率肖特基整流器采用SOD123Flat和SOD128Flat——厚度仅1毫米(12 mg和26 mg),其TJ范围为–40至175 °C,专为小型LED照明、电池供电的设备、功率转换器、电机驱动和用于恶劣工业环境的设备而量身定制。
比标准SMA封装薄约60%,同时可实现完全引脚兼容,因此设计人员能够开发出更轻更小巧的模块,或者将其作为现有设计中的替代品,如选择使用“L”系列产品(具有低前向压降)来提高其应用效率,或使用高温“H”系列产品来提高热失控风险的限制。

此外,意法半导体的40V、60V、100 V和200V功率肖特基整流器现在采用SMA Flat SMB Flat封装,提供更高的功率密度,而厚度仅有1 mm。它们完全管脚兼容SMA和SMB PCB,甚至还管脚兼容SOD128封装。

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices