意法半导体的小信号肖特基二极管是本系列中最通用的器件。 它们可用于执行信号传输任务、轨到轨保护和各种RF应用,例如平衡混频器和解调器。 100mA 以上的器件适于实现具有整流任务的转换器应用领域或分立式OR-ing功能。
它提供了全面的封装选项,包括轴向封装和表面贴封装。
精选 视频
Getting started with Schottky and FERD eTool video
- TMMBAT48 40 V, 350 mA Minimelf General purpose Signal Schottky Diode
- BAT42 30 V, 200 mA Axial General purpose Signal Schottky Diode
- BAT41RL 100 V, 200 mA Axial General Purpose Signal Schottky Diode
- BAT41 100 V, 200 mA Surface Mount General Purpose Signal Schottky Diode
- TMMBAT46 100 V, 150 mA Minimelf General purpose Signal Schottky Diode
- 1N6263 60 V, 15 mA axial RF and Ultrafast Switching Signal Schottky Diode
- TMMBAT43 30 V, 200 mA Vf 0.33 V @ 2 mA Minimelf General Purpose Signal Schottky Diode
- BAT30 30 V, 300 mA SMD General purpose Signal Schottky Diode
- BAT46 100 V, 150 mA SMD General Purpose Signal Schottky Diode
- BAT20J 23 V, 1 A General purpose Signal Schottky Diode
- TMMBAT42 30 V, 200 mA Vf 0.4 V @ 10 mA Minimelf General purpose Signal Schottky Diode
- BAR46 100 V, 150 mA General purpose Signal Schottky Diode
- TMMBAT41 100 V, 200 mA Minimelf General Purpose Signal Schottky Diode
- BAT30F4 30 V, 300 mA CSP General Purpose Small Signal Schottky Diode
- BAS70 70 V, 70 mA RF and Ultrafast Switching Signal Schottky Diode
- BAT48 40 V, 350 mA Axial General purpose Signal Schottky Diode
- BAR42 30 V, 100 mA Vf 0.4 V @ 10 mA SMD General Purpose Signal Schottky Diode
- TMBYV10-60 60 V, 1 A General Purpose Signal Schottky Diode
- BAR43 30 V, 100 mA Vf 0.33 V @ 2 mA SMD General purpose Signal Schottky Diode
- TMBYV10-40 40 V, 1 A Minimelf General Purpose Signal Schottky Diode
- TMBAT49 80 V, 500 mA General Purpose Signal Schottky Diode
- BAT46RL 100 V, 150 mA Axial General Purpose Signal Schottky Diode
- 1N5711 70 V, 15 mA RF and Ultrafast Switching Signal Schottky Diode
- BAT43 30 V, 200 mA Axial General Purpose narrow Vf Drop Signal Schottky Diode
- BAR18 70 V, 70 mA RF and Ultrafast Switching Signal Schottky Diode
- BAT54 40 V, 300 mA General purpose Signal Schottky Diode
- BAT60 10 V General pupose Signal Schottky Diode
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.