产品概述
描述
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications. Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact and flat packages which can withstand high operating junction temperature.-
所有功能
- AEC-Q101 qualified
- PPAP capable
- VRRM guaranteed from -40°C to 175°C
- Low leakage current
- Avalanche capability specified
- ECOPACK2 compliant
精选 视频
Getting started with Schottky and FERD eTool video
All tools & software
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 6.0 | 07 Dec 2021 | 07 Dec 2021 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STPS2H100AFY | 批量生产 | SOD128 Flat | 汽车应用 | Ecopack2 | |
STPS2H100AY | 批量生产 | SMA | 汽车应用 | Ecopack2 | |
STPS2H100UY | 批量生产 | SMB | 汽车应用 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||
STPS2H100UY | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SMB | -40 | 175 | 175 | CHINA | | |||
STPS2H100AY | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SMA | -40 | 175 | 175 | CHINA | | |||
STPS2H100AFY | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SOD128 Flat | -40 | 175 | 175 | MALAYSIA | |