产品概述
描述
This 5 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.
Integrated in flat and space-saving packages, this STPST5H100-Y trench, and automotive-graded device is intended to be used in high frequency miniature switched mode power supplies such as in automotive, DC/DC converters or ECU power supply. It is also adapted to freewheeling applications, OR-ring, or reverse polarity protection.
-
所有功能
- AEC-Q101 qualified
- PPAP capable
- Low forward voltage drop
- Low recovery charges
- Reduces conduction, reverse and switching losses
- 100% Avalanche tested in production
- Operating Tj from -40 °C to +175 °C
- Flat packages
- ECOPACK2 compliant
EDA符号、封装和3D模型
全部资源
资源标题 | 版本 | 更新时间 |
---|
SPICE models (1)
资源标题 | 版本 | 更新时间 | ||
---|---|---|---|---|
ZIP | 7.0 | 09 May 2023 | 09 May 2023 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STPST5H100-Y | 建议 | - | 工业 | - | |
STPST5H100AFY | 批量生产 | SOD128 Flat | 汽车应用 | Ecopack2 | |
STPST5H100SFY | 批量生产 | PSMC-3L-EP | 汽车应用 | Ecopack2 | |
STPST5H100-Y
Package:
-Material Declaration**:
STPST5H100AFY
Package:
SOD128 FlatMaterial Declaration**:
STPST5H100SFY
Package:
PSMC-3L-EPMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | 供货状态 | Budgetary Price (US$)*/Qty | 从ST订购 | Order from distributors | 封装 | 包装类型 | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | 温度(ºC) | Junction Temperature (°C) (max) | Operating Temperature (°C) (min) | Junction Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
STPST5H100AFY | | | distributors 无法联系到经销商,请联系我们的销售办事处 | SOD128 Flat | Tape and Reel | MALAYSIA | EAR99 | NEC | - | - | 175 | - | 175 | |||
STPST5H100-Y | | | distributors 无法联系到经销商,请联系我们的销售办事处 | - | - | - | - | - | - | - | 175 | - | 175 | |||
STPST5H100SFY | | | distributors 无法联系到经销商,请联系我们的销售办事处 | PSMC-3L-EP | Tape and Reel | MALAYSIA | EAR99 | NEC | - | - | 175 | - | 175 |
STPST5H100AFY 批量生产
STPST5H100-Y 建议
STPST5H100SFY 批量生产