意法半导体超高速串联二极管的发售量超过5000万件,现已进入第二代 - 8A STTH8T06、STTH8ST06和12A STTH12T06。
这些超高速串联二极管是市面上最快速的600 V硅二极管。在高达100 kHz的开关频率和低于100 °C的结温下,这些二极管的性能与碳化硅二极管非常接近。
与市面上的其它解决方案相比,该解决方案的主要优势在于高性价比。
精选 视频
Getting started with Schottky and FERD eTool video
- STTH1506D 600 V, 15 A 2-lead tandem Hyperfast Boost Diode
- STTH12T06 600 V, 12 A tandem Extrafast Boost Diode
- STTH8T06 600 V tandem Extrafast Boost Diode
- STTH806TTI 600 V, 8 A 3-lead tandem Hyperfast Boost Diode
- STTH806DTI 600 V, 8 A 2-lead tandem Hyperfast Boost Diode
- STTH8ST06 600 V tandem High Density Extrafast Boost Diode
- STTH1506TPI 600 V, 15 A 3-lead tandem Hyperfast Boost Diode
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.