- EV-VN7010AJ VN7010AJ 评估板
- EV-VND7020AJ VND7020AJ 评估板
- AEK-MOT-2DC40Y1 Automotive-grade Dual DC motor driver up to 35 A each
- AEK-POW-LDOV01S AEK-POW-LDOV01S
- AEK-POW-LDOV01J AEK-POW-LDOV01J
- AEK-MOT-3P9908M 基于SPC560P和L9908的专用CAN控制无刷电机评估板,含BLDC电机
- AEK-MOT-2DC70S1 Automotive-grade Dual DC motor driver up to 15A each
- EV-VND7004AY VND7004AY 评估板
- EV-VN7140AJ VN7140AJ 评估板
- EV-VNQ7050AJ VNQ7050AJ 评估板
- EV-VN7050AJ VN7050AJ 评估板
- EV-VN7020AJ VN7020AJ 评估板
- EV-VN7040AJ VN7040AJ 评估板
- EV-VNQ7140AJ VNQ7140AJ 评估板
- AEK-CON-SENSOR1 Connector board for SPC5 MCU discovery boards and MEMS sensor boards in DIL 24 socket
- AEK-POW-100W4V1 Digitally controlled DC-DC converter up to 5 A based on L5964 and dedicated to automotive and transportation applications
- AEK-COM-BLEV1 Bluetooth communication board based on BlueNRG-1
- EV-VNQ7E100AJ VNQ7E100AJ 评估板
- EV-VN7007AH VN7007AH 评估板
- AEK-USB-2TYPEC1 USB Type-C™和Power Delivery双端口接口板,带汽车级STUSB1702Y USB Type-C控制器
- EV-VN7004CH VN7004CH 评估板
- EV-VN7008AJ VN7008AJ 评估板
- AEK-AUD-C1D9031 AVAS solution based on SPC582B60E1 Chorus family MCU and FDA903D Class D audio amplifier
- EV-VND7012AY VND7012AY 评估板
- EV-VND7E050AJ VND7E050AJ 评估板
- AEK-AUD-D903V1 Class D automotive audio amplifier board with advanced diagnostics
- EV-VN7050AS VN7050AS 评估板
- EV-VND7E025AJ VND7E025AJ 评估板
- AEK-CON-5SLOTS1 5插槽AutoDevKit连接器板
- AEK-CON-AFLVIP2 自适应前照灯连接器板,带VIPower板插槽
- EV-VN7E010AJ VN7E010AJ 评估板
- AEK-CON-BSPOTV1 Blind-spot educational tool connector board with EV-VN7xxx connector
- AEK-SNS-2TOFM1 预定义手势检测系统,基于采用FlightSense技术的传感器
- EV-VNH7070AY VNH7070AY 评估板
- AEK-LED-21DISM1 用于汽车照明应用的数字控制LED驱动板
- EV-VNQ7003SY VNQ7003SY 评估板
- AEK-MOT-SM81M1 基于L99SM81V的步进电机驱动评估板,用于汽车应用
- EV-VNH7040AY VNH7040AY 评估板
- AEK-POW-L5964V1 带L5964的数字控制DC-DC转换器,用于汽车应用
- EV-VND7E040AJ VND7E040AJ 评估板
- EV-VND7050AJ VND7050AJ 评估板
- EV-VNH7100AS VNH7100AS 评估板
- EV-VNH7070AS VNH7070AS 评估板
- EV-VND7140AJ VND7140AJ 评估板
- EV-VND7040AJ VND7040AJ 评估板
- EV-VNQ7040AY VNQ7040AY 评估板
- EV-VND7030AJ VND7030AJ 评估板
- AEK-MOT-TK200G1 电动尾门控制器板,基于L99DZ200G多输出驱动器和SPC582B60E1 Chorus 1M微控制器
- EV-VN7007ALH VN7007ALH 评估板
- AEK-MOT-3P99081 基于SPC560P和L9908的专用CAN总线控制无刷电机评估板
- EV-VNH7100BAS VNH7100BAS 评估板
- EV-VN7140AS VN7140AS 评估板
- EV-VNH7070BAS VNH7070BAS 评估板
- EV-VN7040AS VN7040AS 评估板
- EV-VN7003ALH VN7003ALH 评估板
- EV-VN7004CLH VN7004CLH 评估板
- AEK-COM-GNSST31 GNSS evaluation board based on Teseo-LIV3F for SPC5 microcontrollers
- EV-VN7003AH VN7003AH 评估板
- AEK-LCD-DT028V1 Display expansion board with resistive touch for Chorus family