The AX58100 integrates two embedded Fast Ethernet PHYs which can support both copper and fiber industrial Ethernet applications and supports some additional interfaces such as Pulse Width Modulation (PWM), Incremental (ABZ)/Hall Encoder, SPI master, 32 Digital I/O, Emergency Stop Input, etc. for designers to easily implement AX58100 on different EtherCAT industrial fieldbus applications without extra microcontroller.The AX58100 provides SPI slave and Local bus Process Data Interfaces (PDI) to provide an easy way for system designers to implement the standard EtherCAT communication functionalities on those traditional non-EtherCAT MCU and DSP industrial platforms.
The AX58100 provides designers an easy-design, small package size and cost-efficient Industrial Ethernet EtherCAT slave controller solution, and is suitable for motor/motion control, digital I/O control, sensors data acquisition, robotics, EtherCAT IO-Link master, EtherCAT Junction slave module, etc. industrial automation fieldbus applications.
ASIX has outstanding engineering teams to provide customers the professional and timely technical services. For more information, please contact ASIX Electronics Corp. via e-mail: sales@asix.com.tw, or visit ASIX website: https://www.asix.com.tw/.
Videos:
类型 | 组件 |
元件类型 | 主动组件 |
地点 |