STSPIN250 click is a brushed DC motor driver with the current limiting and current sensing. It is based on the STSPIN250, a low voltage DC brushed motor driver. It is optimized for portable applications, featuring the lowest standby current available on the market (max 80nA). Thanks to the low ON resistance of the MOSFETs used for its output stage, the STSPIN250 is a highly efficient single brush DC motor driver with a very small form factor (3x3mm QFN package). It implements the PWM current control with fixed OFF time, along with a full set of protection features. It can be used with the motor voltage ranging from 1.8V to 10V, and current up to 2.5A.
STSPIN250 click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.
类型 | 集成模组 |
功能 | 电机控制 |
目标应用 | Brushed DC Motor Control |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|