The UC5550 System on Module (SoM) based on a STM32F767 216Mhz ARM Cortex-M7 processor and ships with optional external 4MB FLASH, 32MB SDRAM and WIFI. The UC5550 provides a variety of interfaces and connectivity options – all packaged at an optimized power, size and cost. The UC5550 is a highly integrated connectivity includes Wi-Fi, USB host and client, TFT display, which makes this SoM ideal for your products requiring display options and horsepower. Being a Universal Compute Modules, based on a 200 pin SO-DIMM form factor, it follows a standard pin-out making it easy to change modules to fit the needs of your product. In addition, the system supports industrial grade targeting embedded application requiring a wide temperature range. For a lower-cost headless-designs, consider the UC2550.
支持的器件 | STM32F7 |
类型 | 集成模组 |
地点 |
ST产品 |
---|